For basic machine duties

Energy efficient m240-P three-phase AC motor (IE3) for constant motion.

  • Power range: 0.75 to 45 kW
  • Torque range: 5 to 290 Nm

Suitable for mains operation.

Advantages:

  • from 0.75 kW efficiency class IE3
  • 2- and 4-pole motors in the designs B3, B5 and B14
  • Enclosure IP55
  • Connection options: terminal box
  • Temperature monitoring
  • Integral fan

Lenze België - Sales Support Orders, Spares & Logistics

Product support

Documentation: Project planing

  • Brochure Lenze BlueGreen Solutions Energy-Efficient AC Motors
    Date
    02.07.2019

  • Flyer MD MH m2x0 m3x0 AC motors mains-operated
    Date
    05.12.2019

  • Catalogue g500-BHS geared AC motors MD m2x0 mains-operated IE1 IE3
    Date
    24.06.2020
  • Catalogue Gxx geared motors mains-operated IE3
    Date
    15.01.2020
  • Catalogue IE3 m550-P m240-P AC motors
    Date
    03.12.2020

Documentation: Commissioning and operation

  • Operating instructions m200-P Three-phase AC motors
    Date
    13.01.2017

  • Mounting instructions MXXMA-MXXRA-M2XAP-M5XAP Three-phase AC motors
    Date
    19.03.2019

Documentation: Approvals and certificates

  • Declaration EC Conformity 2014-35-EU_2014-30-EU_2009-125-EC m20AP m200-P motors
    Date
    10.04.2019
  • Declaration EC Conformity 2014-35-EU_2014-30-EU_2009-125-EC_2011-65-EU m24AP m240-P motors
    Date
    22.06.2020
  • Declaration Lenze PWIS_LABS Declaration
    Date
    11.08.2020
  • Declaration Lenze REACH declaration
    Date
    06.10.2020
  • Declaration Lenze WEEE declaration
    Date
    11.08.2020
  • Certificate CCC CCC certificate m240 m550 AC motors
    Date
    05.05.2020
  • Certificate UkrSEPRO UkrSepro AC motors
    Date
    27.05.2019

Product lifecycle 0

Current status

0: available
1: to be discontinued
2: discontinued
3: spare part
4: spare part (last call)