8400 motec frequency inverters
Driving can be so easy
Decentralised 8400 motec frequency inverters mounted directly on the motor or to the wall.
Performance data:
- Mains: 3 AC 400/480 V: 0.37 to 7.5 kW / 1.3 to 16.5 A
Particularly suitable for: travelling and conveyor drives in the field of intralogistics, fans and pump drives.
Advantages:
- Connections: start/stop, analog input, freely programmable digital inputs and outputs (5/1)
- Communication: AS-Interface, CANopen, EtherCAT, PROFIBUS, PROFINET
- Easy commissioning with plug technology (plug and drive)
- Modular design consisting of drive unit, communication unit and wiring unit modules
- Large diagnostics LED display clearly visible from a distance
- "VFC eco" energy-saving function
- STO safety function
- High degree of protection up to IP65
Lenze België - Sales Support Orders, Spares & Logistics
Lenze België - Sales
Product Finder 8400 motec
Product support
Documentation: Project planing
-
Brochure i5x0 frequency inverters - cabinet - protec - 8400 motec
- Date
- 14.12.2020
-
EPLAN P8 macros EPLAN library 8400 motec frequency inverters
- Date
- 27.11.2020
-
Flyer Inverter Drives 8400 motec
- Date
- 15.09.2017
-
Catalogue Catalogue Frequency Inverters Motor Wall Mounting
- Date
- 28.11.2019
Documentation: Commissioning and operation
-
Operating instructions EZAEDE1001 Memory module copier
- Date
- 06.07.2018
-
Hardware manual E84DGxx 8400 motec
- Date
- 19.11.2019
-
Communication manual E84DGFCA AS-i Communication Unit
- Date
- 12.06.2019
-
Communication manual E84DGFCC CANopen Communication Unit
- Date
- 12.06.2019
-
Communication manual E84DGFCG EtherNet-IP Communication Unit
- Date
- 12.06.2019
-
Communication manual E84DGFCL Ethernet POWERLINK Communcation Unit
- Date
- 19.11.2018
-
Communication manual E84DGFCP PROFIBUS Communication Unit
- Date
- 12.06.2019
-
Communication manual E84DGFCR PROFINET Communication Unit
- Date
- 12.06.2019
-
Communication manual E84DGFCT EtherCAT Communication Unit
- Date
- 12.06.2019
-
Mounting instructions E84DGDVBxxx4 8400 motec Drive Unit
- Date
- 11.10.2019
-
Mounting instructions E84DGFCxxxx 8400 motec Communication Unit
- Date
- 11.10.2019
-
Mounting instructions E84DGS2 8400 motec Frame Unit
- Date
- 05.11.2019
-
Mounting instructions E84DGS3 8400 motec Frame Unit
- Date
- 05.11.2019
-
Mounting instructions E84DGS4 8400 motec Frame Unit
- Date
- 27.08.2019
-
Mounting instructions E84DGVN1E-2E-3E 8400 motec Wiring Unit
- Date
- 05.11.2019
-
Mounting instructions E84DGVN4E-5E 8400 motec Wiring Unit
- Date
- 05.11.2019
-
Mounting instructions E84DZEVBxxxP Plug in modules 8400 motec
- Date
- 05.11.2019
-
Mounting instructions E84DZEW Brake resistor 8400 motec
- Date
- 26.01.2017
-
Mounting instructions E84DZEWxxxx001 Brake resistor 8400 motec
- Date
- 05.11.2019
-
Mounting instructions E84DZMAWE1 Wall adapter 8400 motec
- Date
- 12.01.2017
-
Mounting instructions E84DZMAWE2 Wall adapter
- Date
- 27.08.2019
-
Mounting instructions EZAEDE1000 Memory module copier
- Date
- 06.07.2018
-
Reference manual E84DGDVBx 8400 motec
- Date
- 04.11.2019
Documentation: Approvals and certificates
-
Declaration EC Conformity 2006-42-EC_2014-30-EU_2011-65-EU Inverter Drives 8400 motec SO10
- Date
- 08.02.2021
-
Declaration EC Conformity 2014-35-EU_2014-30-EU 8400 motec
- Date
- 24.09.2019
-
Declaration EAC EAC-Inverter
- Date
- 26.10.2019
-
Declaration Lenze CCC declaration
- Date
- 11.08.2020
-
Declaration Lenze Energy Efficiency Certificate Inverter Drives
- Date
- 11.08.2020
-
Declaration Lenze PWIS_LABS Declaration
- Date
- 11.08.2020
-
Declaration Lenze REACH declaration
- Date
- 06.10.2020
-
Declaration Lenze WEEE declaration
- Date
- 11.08.2020
-
Declaration UL CoC UL-Listed 84Motec Fieldpackage
- Date
- 17.01.2020
-
Declaration UL CoC UL-recognized
- Date
- 19.02.2021
-
Declaration UL CoC UL-Recognized 84Motec 4-7.5kW
- Date
- 17.01.2020
-
Certificate Industrial communication AS-I Certificate E84DGFCA communication module
- Date
- 07.07.2020
-
Zertifikat Sicherheitstechnik E84DG Characteristic values 8400 motec
- Date
- 10.04.2019
-
Certificate Safety engineering E84DG EC Type-Examination Inverter Drives 8400 motec
- Date
- 08.02.2021
-
Certificate Safety engineering Lenze Sistema Library 08-2019
- Date
- 04.09.2019
-
Certificate Safety engineering Lenze VDMA66413 Database 08-2019
- Date
- 04.09.2019
-
Certificate UkrSEPRO UkrSepro_Inverter
- Date
- 12.10.2017