Generation Easy for multi-axis applications

i700 servo inverters for controlled, dynamic motion.

Performance data of supply modules:

  • Mains: 3 AC 400/480 V

Performance data of axis modules:

  • Single axis: 0.75 to 15 kW / 2.5 to 32 A
  • Multi axis: 0.75 to 7,5 kW / 2.5 to 16 A

Particularly suitable for: handling and packaging machines and robotic applications

Advantages:

  • Connections: digital inputs/outputs (2/0)
  • Resolver and encoder feedback
  • Communication: EtherCAT
  • Axis modules capable of multiple overloads for peak output currents between 5 and 64 A, double axes up to 32 A
  • The servo inverter for Controller-based Automation in conjunction with the various types of Controllers
  • CIA 402 operating modes (position, velocity, torque-control, velocity-mode)
  • STO safety function

Lenze België - Sales Support Orders, Spares & Logistics

Product Finder i700

Product support

Documentation: Project planing

  • Brochure Introduction Temperature Sensor PT1000
    Date
    02.07.2019

  • EPLAN P8 macros EPLAN library i700 servo inverters
    Date
    27.11.2020

  • Catalogue CbA Controllers and Industrial PCs with Servo Inverter i700
    Date
    15.09.2020
  • Catalogue Servo Inverters Control Cabinet Mounting
    Date
    12.08.2019

Documentation: Commissioning and operation

  • Hardware manual E70ACxS Servo-Inverter i700 hardware
    Date
    25.07.2019

  • Communication manual EtherCAT Controller-based Automation
    Date
    03.12.2020

  • Mounting instructions E70ACMS Power Supply i700
    Date
    19.11.2016
  • Mounting instructions E94AZMP Mains filter 49A
    Date
    10.07.2019

  • Reference manual E70ACxS Servo-Inverter i700
    Date
    31.07.2019

Documentation: Approvals and certificates

  • Declaration EC Conformity 2006-42-EC_2014-30-EU i700_SOA
    Date
    10.04.2019
  • Declaration EC Conformity 2014-35-EU_2014-30-EU_2011-65-EU i700
    Date
    05.02.2020
  • Declaration EAC EAC-Inverter
    Date
    26.10.2019
  • Declaration Lenze CCC declaration
    Date
    11.08.2020
  • Declaration Lenze Energy Efficiency Certificate Servo Drives
    Date
    11.08.2020
  • Declaration Lenze PWIS_LABS Declaration
    Date
    11.08.2020
  • Declaration Lenze REACH declaration
    Date
    06.10.2020
  • Declaration Lenze WEEE declaration
    Date
    11.08.2020
  • Declaration UL CoC UL-listed E70ACP E70ACM
    Date
    18.01.2020
  • Declaration UL CoC UL-listed i700
    Date
    17.01.2020
  • Certificate Safety engineering E70ACMxAx Characteristic values IEC61508 EN62061 EN ISO13849 Servo-Inverter i700
    Date
    10.04.2019
  • Certificate Safety engineering E70ACMxAx EC Type-Examination Servo-Inverter i700
    Date
    10.04.2019
  • Certificate Safety engineering E70ACMxAx EC Type-Examination Servo-Inverter i700 Revision Release List
    Date
    10.04.2019
  • Certificate Safety engineering Lenze Sistema Library 08-2019
    Date
    04.09.2019
  • Certificate Safety engineering Lenze VDMA66413 Database 08-2019
    Date
    04.09.2019
  • Certificate UkrSEPRO UkrSepro_Inverter
    Date
    12.10.2017