The c750 controller combines the worlds of OT (Operational Technology) and IT (Information Technology). For this purpose, the PLC is extended by the functionality of an independently acting industrial PC for individual software applications. Your advantage: Windows-based applications can be directly executed in this area of the controller.

Examples for specific software applications:

  • Evaluation of vision systems, bar code readers, RFID readers and 2D/3D scanners
  • Database applications
  • Recipe management
  • Data evaluation and pre-processing for transfer to cloud environments

Highlights

  • High computing power for demanding motion control in compact machines
  • Maintenance-free and more resistant: The battery-free design and the extended ambient operating temperature to 60 °C are the guarantors of a use in all areas of industry
  • The engineering tools are the same as for all the other Lenze products which enables you to continue to use the tools you are familiar with
  • Optional fieldbus extension
  • Windows operating system for IoT applications

Technical data and features

Processor
Intel® Core™ i7 2.8 GHz
Operating system
RT Linux
Windows 10 IoT
Communication
EtherCAT master
PROFINET IO-Device
Ethernet 1000 Mbps

Lenze België - Sales Support Orders, Spares & Logistics

Configure product

Product support

Documentation: Project planning

  • EPLAN P8 macros EPLAN library Controller c750
    Date
    18.02.2020

Documentation: Commissioning and operation

  • Mounting instructions g500-H with m850 helical geared servo motor
    Date
    29.06.2022
  • Mounting instructions I9MAFx-c5MAFx Network modules
    Date
    26.10.2021
  • Mounting instructions Controller c750
    Date
    06.12.2019

  • Commissioning manual Controller c750 Firmware V1.5.0.0
    Date
    01.02.2021
Documentation: Approvals and certificates

  • Certificate Industrial communication DoC Profinet_c750
    Date
    25.05.2021
  • Declaration EC Conformity controller_c750
    Date
    25.05.2021
  • Declaration UL CoC UL-listed Controller C520_C550_C750
    Date
    17.05.2021
  • EAC декларация EAC Controller
    Date
    13.05.2021
Contact form