Enclosed-ventilated motors in the power range: 22.6 to 95 kW

Enclosed-ventilated, long service life, wide speed control range and torques up to 1,400 Nm.

The enclosed-ventilated motors in the MDFQA range are designed for continuous operation with high torque.

With their generous dimensioning and bearings and their special winding structure, they guarantee long service life and optimum operational performance in all drive situations. The motors offer rated torque values of up to 434 Nm and peak torque values of up to 1,400 Nm in a power range between 22.6 kW and 95 kW. They are compact, offer IP23 protection and have been developed specifically for operation with Lenze frequency and servo inverters.

A broad spectrum of versions covers a wide range of applications. The wide field weakening range with high levels of torque in reserve also allows continuous operation all the way up to high speeds.

Lenze Austria - Vertrieb & Service

Product support

Documentation: Commissioning and operation

  • Mounting instructions MDxKS-MDxKA-MDFQA Servo motors
    Date
    28.04.2015

Documentation: Approvals and certificates

  • Declaration EC Conformity 2014-35-EU_2014-30-EU_2011-65-EU MDFQA geared motors
    Date
    22.06.2020
  • Declaration Lenze CCC negative declaration
    Date
    11.03.2021
  • Declaration Lenze PWIS_LABS Declaration
    Date
    11.08.2020
  • Declaration Lenze REACH declaration
    Date
    06.10.2020
  • Declaration Lenze WEEE declaration
    Date
    11.08.2020
  • Certificate UkrSEPRO UkrSepro servo motors
    Date
    26.09.2017

Lenze Austria - Vertrieb & Service

Product lifecycle 2

Current status

0: available
1: to be discontinued
2: discontinued
3: spare part
4: spare part (last call)