SDSGS synchronous servo motors
Perfect for sensitive environments
Servo synchronous motor for precisely controlled motion.
Torque range: 0.45 to 2.2 Nm (0.14 to 0.7 kW).
Particularly suitable for: processes during which hygiene is critical.
Advantages:
- Smooth surface
- Plug connections for quick mounting and easy serviceability
- Resolver as feedback, alternately: absolute value encoder
- Available with holding brake
- IP54 or IP55 enclosure
Lenze Austria - Vertrieb & Service
- +43 7224 210-0
- +43 7224 210 999
Product support
Lenze Austria - Vertrieb & Service
- +43 7224 210-0
- +43 7224 210 999
Product lifecycle 1
Current status
0: available
1: to be discontinued
2: discontinued
3: spare part
4: spare part (last call)