For basic machine duties.

IE1 MD/IE2 MH basic three-phase AC motor for constant motion.

  • Power range: 0.06 to 45 kW
  • Torque range: 0.43 to 290 Nm

Suitable for mains and for applications that do not require typical built-on accessories, such as blowers or brakes.

Advantages:

  • From 0.75 kW efficiency class IE2
  • Up to 5.5 kW as 2, 4 or 6-pole motors in the designs B3, B14 and B5
  • 7.5 kW and higher as 4-pole motors in B3 and B5
  • Enclosure IP55
  • Connection options: terminal box
  • Temperature monitoring
  • Integral fan

Documentation: Project planing

Catalogue

  • Catalogue Basic MD MH AC motors
    Date
    11.12.2017

Lenze Austria - Vertrieb & Service

Product support

Documentation: Commissioning and operation

Operating instruction

  • Operating instructions MDxMA-MHxMA-MFxMA-MDERA-MHERA Three-phase AC motors
    Date
    19.11.2016

Documentation: Approvals and certificates

Certificates & declarations

  • Declaration UL CoC UL-recognized MxxMA asynchronous motors
    Date
    10.04.2019
  • Certificate UkrSEPRO UkrSepro AC motors
    Date
    27.05.2019

Lenze Austria - Vertrieb & Service

Product lifecycle 2: discontinued

0: available
1: to be discontinued
2: discontinued
3: spare part
4: spare part (last call)