array(4 items)
   caller => 'TYPO3\CMS\Core\Database\DatabaseConnection::exec_SELECTquery' (60 chars)
   ERROR => 'You have an error in your SQL syntax; check the manual that corresponds to y
      our MySQL server version for the right syntax to use near 'AND (uid = 164398
       OR l10n_parent = 164398)' at line 1
' (188 chars) lastBuiltQuery => 'SELECT * FROM tx_news_domain_model_news WHERE sys_language_uid = AND (uid =
       164398 OR l10n_parent = 164398)
' (108 chars) debug_backtrace => '{closure}#34 // TYPO3\CMS\Frontend\Http\Application->run#33 // TYPO3\CMS\Cor
      e\Core\Bootstrap->handleRequest#78 // TYPO3\CMS\Frontend\Http\RequestHandler
      ->handleRequest#308 // TYPO3\CMS\Frontend\Page\PageGenerator::renderContent#
      216 // TYPO3\CMS\Frontend\ContentObject\ContentObjectRenderer->cObjGet#210 /
      / TYPO3\CMS\Frontend\ContentObject\ContentObjectRenderer->cObjGetSingle#805
      // TYPO3\CMS\Frontend\ContentObject\ContentObjectRenderer->render#859 // TYP
      O3\CMS\Frontend\ContentObject\UserContentObject->render#943 // TYPO3\CMS\Fro
      ntend\ContentObject\ContentObjectRenderer->callUserFunction#40 // call_user_
      func_array#7322 // TYPO3\CMS\Extbase\Core\Bootstrap->run# // TYPO3\CMS\Extba
      se\Core\Bootstrap->handleRequest#193 // TYPO3\CMS\Extbase\Mvc\Web\FrontendRe
      questHandler->handleRequest#206 // TYPO3\CMS\Extbase\Mvc\Dispatcher->dispatc
      h#69 // TYPO3\CMS\Extbase\Mvc\Controller\ActionController->processRequest#86
       // TYPO3\CMS\Extbase\Mvc\Controller\ActionController->callActionMethod#176
      // call_user_func_array#283 // FluidTYPO3\Flux\Controller\AbstractFluxContro
      ller->renderAction# // FluidTYPO3\Flux\Controller\AbstractFluxController->pe
      rformSubRendering#206 // TYPO3\CMS\Fluid\View\AbstractTemplateView->render#2
      35 // FluidCache_ImiLenzeTheme_Page_layout_Page_FullWidth_1400e122473ea2d386
      a878a74abe2566d046449d->render#189 // TYPO3\CMS\Fluid\ViewHelpers\RenderView
      Helper::renderStatic#101 // TYPO3\CMS\Fluid\View\AbstractTemplateView->rende
      rSection#121 // FluidCache_ImiLenzeTheme_Page_action_render_f28529fa63076dd1
      a4d70c7dcc5a4b29f2711593->section_62bce9422ff2d14f69ab80a154510232fc8a9afd#2
      30 // TYPO3\CMS\Fluid\Core\ViewHelper\AbstractViewHelper->initializeArgument
      sAndRender#243 // TYPO3\CMS\Fluid\Core\ViewHelper\AbstractViewHelper->callRe
      nderMethod#249 // call_user_func_array#268 // FluidTYPO3\Vhs\ViewHelpers\Con
      tent\RenderViewHelper->render# // FluidTYPO3\Vhs\ViewHelpers\Content\Abstrac
      tContentViewHelper->getContentRecords#49 // FluidTYPO3\Vhs\ViewHelpers\Conte
      nt\AbstractContentViewHe...
' (8725 chars)
9300 vector frequency inverters - Lenze in Austria

Frequency inverters for complex applications

The 9300 vector range of frequency inverters is also perfectly equipped to handle complex applications, such as deployments in dosing, filling and feedforward systems, as well as winding drives. The use of freely interconnectable function blocks means that additional control and regulation functions can also be performed – similarly to a PLC – alongside the actual drive task. This lightens the load on higher-level control systems, which in some cases can even be omitted altogether.

A convenient user interface simplifies handling. Predefined basic configurations speed up the commissioning process. A comprehensive standard equipment level and a portfolio of matched accessories, such as communication modules, round off the program in the power range from 0.37 to 90 kW.

The devices are optionally available with the integrated "safe torque off" function.

Lenze Austria - Vertrieb & Service

Product support

Documentation: Project planing

  • EPLAN P8 macros EPLAN library 9300 vector frequency inverters
    Date
    28.06.2019

  • Catalogue Inverter Drives 9300 8200 smd
    Date
    11.12.2017

Documentation: Commissioning and operation

  • Notes for machine operators EVF93xx 9300 vector 0.37-11kW
    Date
    19.11.2016
  • Notes for machine operators EVF93xx 9300 vector 110-200kW
    Date
    19.11.2016
  • Notes for machine operators EVF93xx 9300 vector 15-30kW
    Date
    19.11.2016
  • Notes for machine operators EVF93xx 9300 vector 250-400kW
    Date
    19.11.2016
  • Notes for machine operators EVF93xx 9300 vector 45-90kW
    Date
    19.11.2016

  • Communication manual EMF2111IB INTERBUS AIF module
    Date
    17.07.2019
  • Communication manual EMF2113IB INTERBUS AIF module
    Date
    27.08.2019
  • Communication manual EMF2133IB PROFIBUS-DP AIF module
    Date
    17.07.2019
  • Communication manual EMF2175IB DeviceNet-CANopen AIF module
    Date
    17.07.2019
  • Communication manual EMF2178IB CANopen AIF module
    Date
    17.07.2019
  • Communication manual EMF2179IB DeviceNet AIF module
    Date
    17.07.2019
  • Communication manual EMF2180IB_EthernetCAN
    Date
    17.07.2019
  • Communication manual EMF2181IB_ModemCAN
    Date
    17.07.2019
  • Communication manual EMF2191IB POWERLINK AIF module
    Date
    27.08.2019
  • Communication manual EMF2192IB EtherCAT AIF module
    Date
    17.07.2019

  • Mounting instructions EVF93xx 9300 vector 0.37-90kW
    Date
    19.11.2016
  • Mounting instructions EVF93xx 9300 vector 110-200kW
    Date
    18.11.2016
  • Mounting instructions EVF93xx 9300 vector 250-400kW
    Date
    18.11.2016

  • System manual EVF93xx 9300 vector 0.37-400kW Extension
    Date
    19.11.2016
  • System manual EVF93xx 9300 vector 0.37-90kW
    Date
    18.11.2016
  • System manual EVF93xx 9300 vector 110-400kW
    Date
    19.11.2016

Documentation: Approvals and certificates

  • Declaration EC Conformity 2006-42-EC 9300 vector SafeTorque Off
    Date
    10.04.2019
  • Declaration EC Conformity 2014-35-EU_2014-30-EU_2011-65-EU EVx9321-EVx9333_9300 servo vector
    Date
    05.02.2020
  • Declaration EC Conformity 2014-35-EU_2041-30-EU_2011-65-EU EVx9335-EVx9383_9300 servo vector
    Date
    05.02.2020
  • Declaration Lenze Energy Efficiency Certificate Inverter Drives
    Date
    04.10.2017
  • Declaration UL CoC UL-recognized 9360 DC supply unit
    Date
    17.01.2020
  • Zertifikat Sicherheitstechnik EVF93xx EVS93xx Characteristic values 9300 vector servo
    Date
    10.04.2019
  • Certificate Safety engineering EVF93xx EVS93xx EC Type-Examination 9300 vector 9300 Servo
    Date
    10.04.2019

Lenze Austria - Vertrieb & Service

Product lifecycle 2

Current status

0: available
1: to be discontinued
2: discontinued
3: spare part
4: spare part (last call)