SMD frequency inverters
Control speeds with ease
SMD series frequency inverters for controlled motion.
Power range: 0.25 to 22 kW (1.3 to 46 A).
Particularly suitable for: conveyor drives in the field of intralogistics and pump drives
Advantages:
- Connections: start/stop, analog input, freely programmable digital inputs and outputs (3/1)
- Quick and easy commissioning
- Integrated motor overload protection
- Clearly legible LED display
Product support
Lenze Austria - Vertrieb & Service
- +43 7224 210-0
- +43 7224 210 999
Product lifecycle 3
Current status
0: available1: to be discontinued
2: discontinued
3: spare part
4: spare part (last call)