Decentralised Inductive Control Unit (ICU) for industrial trucks

The control systems in the Inductive Control Unit (ICU) range operate with inductive energy transfer. The cables sunk into the ground provide contactless transport of energy. Control signals are transmitted via infrared, RF or also inductively.

The ICU processes measured data during travel and controls the transport system by adjusting the speed of the motor. The travel distance is implemented either absolutely or incrementally. Many different speed profiles and control options can be implemented with the decentralised motor controller.

Lenze Austria - Vertrieb & Service

Product support

Documentation: Approvals and certificates

  • Declaration Lenze CCC declaration
    Date
    11.08.2020
  • Declaration Lenze PWIS_LABS Declaration
    Date
    11.08.2020
  • Declaration Lenze REACH declaration
    Date
    06.10.2020
  • Declaration Lenze WEEE declaration
    Date
    11.08.2020

Lenze Austria - Vertrieb & Service

Product lifecycle 3

Current status

0: available
1: to be discontinued
2: discontinued
3: spare part
4: spare part (last call)