DC motors in the power range: 0.33 to 27 kW

The use of DC motors with standard IP54 enclosures has been proven in harsh industrial environments for decades. They can be installed flexibly in various designs and mounting positions. It is also easy to combine them with gearboxes, brakes and feedback systems. The axial forced-ventilation offers a large adjustment range with full torque.

The motors are fitted with a compensation winding. This ensures the correct torque/current proportionality, which can be as much as three times overcurrent with certain motors. This in turn allows implementation of concepts, such as dynamic positioning or brief high starting duty. In the IEC sizes 90 to 160, power outputs from 0.33 to 27 kW can be achieved depending on the armature voltage and speed.

Lenze Austria - Vertrieb & Service

Product support

Documentation: Approvals and certificates

  • Declaration EC Conformity 2006-95-EC MGxxxx DC motors
    Date
    26.09.2017
  • Declaration Lenze PWIS_LABS Declaration
    Date
    11.08.2020
  • Declaration Lenze REACH declaration
    Date
    11.08.2020
  • Declaration Lenze WEEE declaration
    Date
    11.08.2020

Lenze Austria - Vertrieb & Service

Product lifecycle 3

Current status

0: available
1: to be discontinued
2: discontinued
3: spare part
4: spare part (last call)