Easy visualisation with full-graphic touch panels under Windows® CE

Function fully in harmony with the operator: Even in the basic design version, the EL 100 series HMIs offer top Performing control and visualisation systems.

Particularly suitable for: applications in which the higher flexibility and the functions of a Windows ® CE environment are required.

Advantages:

  • Cost-effective and powerful HMIs for controlling and monitoring
  • Displays sizes ranging from 8.9 cm (3.5") to 26.4 cm (10.4")
  • Industrial communication: CANopen, Ethernet, PROFIBUS/MPI
  • Tried-and-tested IPC standard interface with which to communicate with Lenze control components or other controllers
  • Runtime Software: Visu, Logic
  • Standard Windows® CE operating system

Documentation: Project planing

EPLAN P8 macros

  • EPLAN P8 macros EPLAN library EL 100 series HMI
    Date
    28.06.2019

Catalogue

  • Catalogue PC-based automation
    Date
    11.12.2017

Lenze Austria - Vertrieb & Service

Configure EL 100 HMI now

Your quick access to:

  • Product details
  • Product configuration
  • CAD drawings
  • Online quotation

Open EASY Product Finder

Product support

Documentation: Commissioning and operation

Operating instruction

  • Operating instructions EL100 HMI EL1xx-EL103 ECO
    Date
    19.11.2016

Communication manual

  • Communication manual CANopen PC-based Automation
    Date
    19.11.2016
  • Communication manual EtherCAT PC-based Automation
    Date
    19.11.2016
  • Communication manual PROFIBUS PC-based Automation
    Date
    22.11.2016

Reference manual

  • Reference manual Industrial PC Parameter setting and configuration
    Date
    22.08.2017

System manual

  • System manual Controls PC-based Control technology
    Date
    26.01.2017
  • System manual Controls Visualisation
    Date
    19.11.2016

Documentation: Approvals and certificates

Certificates & declarations

Lenze Austria - Vertrieb & Service

Product lifecycle 2: discontinued

0: available
1: to be discontinued
2: discontinued
3: spare part
4: spare part (last call)