Efficient at handling both basic and extensive machine tasks

Energy efficient MH three-phase AC motor (IE2) for constant and variable motion.

  • Power range: 0.75 to 45 kW
  • Torque range: 5.08 to 290 Nm

Suitable for energy efficient mains operation.

Advantages:

  • IE2 energy efficient
  • Four-pole motors in the designs B3, B5 and B14
  • Enclosure IP55
  • Connection options: terminal box, HAN plug and ICN plug
  • Temperature monitoring
  • Modular system to adjust the functions to your application
  • Service and holding brakes
  • Integral fans

Lenze Austria - Vertrieb & Service

Configure MH now

Your quick access to:

  • Product details
  • Product configuration
  • CAD drawings
  • M-n characteristics
  • Online quotation

Open EASY Product Finder

Product support

Documentation: Project planing

  • Brochure Introduction Temperature Sensor PT1000
    Date
    02.07.2019
  • Brochure Lenze BlueGreen Solutions Energy-Efficient AC Motors
    Date
    02.07.2019

  • Flyer MD MH m2x0 m3x0 AC motors mains-operated
    Date
    05.12.2019
  • Flyer MH AC motors IE2
    Date
    26.06.2019
  • Flyer Mx m5x0 AC motors inverter-operated
    Date
    26.06.2019

  • Catalogue GKR GKS GSS gearboxes with MD MH AC motors
    Date
    15.01.2020
  • Catalogue GST GFL gearboxes with MD MH AC motors
    Date
    15.01.2020
  • Catalogue MF IE2 MH IE1 MD AC motors
    Date
    04.09.2018

Documentation: Commissioning and operation

  • Operating instructions MDxMA-MHxMA-MFxMA-MDERA-MHERA Three-phase AC motors
    Date
    19.11.2016

  • Mounting instructions HAN Plug assignment diagram
    Date
    13.12.2016
  • Mounting instructions MxxMA-MxERA V1 KK0 KK1 AC motors
    Date
    02.07.2015
  • Mounting instructions MXXMA-MXXRA-M2XAP-M5XAP Three-phase AC motors
    Date
    19.03.2019

Documentation: Approvals and certificates

  • Declaration EC Conformity 2014-35-EU_2009-125-EC MHFMARS132-22B1C motors
    Date
    10.04.2019
  • Declaration EC Conformity 2014-35-EU_2014-30-EU_2009-125-EC GKS05-2MHBR080C32
    Date
    27.04.2018
  • Declaration EC Conformity 2014-35-EU_2014-30-EU_2009-125-EC_2011-65-EU MHxxx geared motors
    Date
    05.06.2020
  • Declaration EC Declaration 2006-42-EC Motors with encoder
    Date
    10.07.2020
  • Declaration Lenze CCC negative declaration
    Date
    11.03.2021
  • Declaration Lenze PWIS_LABS Declaration
    Date
    11.08.2020
  • Declaration Lenze REACH declaration
    Date
    06.10.2020
  • Declaration Lenze WEEE declaration
    Date
    11.08.2020
  • Declaration UL CoC UL-listed ENERGY EFFICIENCY MHFMA Electric Motors
    Date
    17.01.2020
  • Declaration UL CoC UL-listed Energy Efficiency_MHEMA Electric Motors
    Date
    17.01.2020
  • Declaration UL CoC UL-recognized MxxMA asynchronous motors
    Date
    17.01.2020
  • Certificate CCC CCC certificate MHxMA AC motors
    Date
    20.01.2020
  • Certificate UkrSEPRO UkrSepro AC motors
    Date
    27.05.2019

Lenze Austria - Vertrieb & Service

Product lifecycle 1

Current status

0: available
1: to be discontinued
2: discontinued
3: spare part
4: spare part (last call)