MDxKS synchronous servo motors
Stay cool, even in high torque ranges
MDxKS synchronous servo motor for precisely controlled motion.
- Torque range: 2.8 to 52 Nm
- Power range: 1.1 to 5.9 kW
Particularly suitable for: applications that demand the best possible dynamic performance.
Advantages:
- High overload capacity
- Large angular accelerations
- Plug connections for quick mounting and easy serviceability
- Resolver as feedback, alternately: incremental encoder or absolute value encoder
- Available with holding brake
- Natural or forced ventilation
- Enclosure IP65 (forced ventilation IP 54)
- For even more precision and energy efficiency
Product support
Lenze Austria - Vertrieb & Service
- +43 7224 210-0
- +43 7224 210 999