Chain Conveyor Outline up to 4,000 kg

Drive task solved with:

  • Bevel gearboxes g500-B450
  • Three-phase AC motors m550-P90L4
  • Inverter Drives 8400 motec 3.0 kW
  • Optional: Diagnosis terminal EZAEBK2003

That was fast. Now you have found your drive solution. What happens next? It's all very easy.

The product name of the Lenze Smart Product you have chosen navigates you through the next steps.

This page contains the following information and data on your Lenze Smart Product CCI-4000:

  • Product information: flyer with characteristics, fixing dimensions and electrical connection plan
  • Engineering data: CAD drawings, E-PLAN macros, dimensioning basics and mounting instructions
  • Engineering tools: software for parameter setting, commissioning and PC connection

Documentation: Project planing

EPLAN P8 macros

  • EPLAN P8 macros EPLAN library Smart Products CCI CCO 4000 5200
    Date
    10.10.2019

Flyer

  • Flyer MD MH m2x0 m3x0 AC motors mains-operated
    Date
    26.06.2019
  • Flyer Lenze Smart Product CCO 4000
    Date
    10.10.2019
  • Flyer Lenze Smart Product CCO 4000 DSD 300pcs 600cycle
    Date
    10.10.2019
  • Flyer Lenze Smart Product CCO 5200
    Date
    10.10.2019
  • Flyer Lenze Smart Product CCO 5200 DSD 300pcs 600cycle
    Date
    25.06.2019
  • Flyer Lenze Smart Products for Chain and Roller Conveyors
    Date
    10.10.2019

Catalogue

  • Catalogue g500-BHS geared AC motors MD m2x0 mains-operated IE1 IE3
    Date
    26.06.2019
  • Catalogue g500-BHS geared AC motors MD m5x0 inverter-operated IE1 IE3
    Date
    26.06.2019
  • Catalogue g500-BHS geared AC motors MD MH mains and inverter-operated IE1 IE2
    Date
    26.06.2019
  • Catalogue g500-BHS geared AC motors MF inverter-optimised
    Date
    26.06.2019

Lenze Austria - Vertrieb & Service

Product support

Documentation: Commissioning and operation

Mounting instruction

  • Mounting instructions E84DGDVBxxx4 8400 motec Drive Unit
    Date
    11.10.2019
  • Mounting instructions E84DGFCxxxx 8400 motec Communication Unit
    Date
    11.10.2019
  • Mounting instructions E84DGVN1E-2E-3E 8400 motec Wiring Unit
    Date
    11.10.2019
  • Mounting instructions g500-B bevel gearboxes with AC motors
    Date
    05.04.2019
  • Mounting instructions MXXMA-MXXRA-M2XAP-M5XAP Three-phase AC motors
    Date
    19.03.2019

Documentation: Approvals and certificates

Certificates & declarations

  • Declaration EC Conformity 2014-35-EU_2009-125-EC MHFMARS132-22B1C motors
    Date
    10.04.2019
  • Declaration EC Conformity 2014-35-EU_2014-30-EU_2009-125-EC_2011-65-EU m24AP m240-P motors
    Date
    24.07.2019
  • Declaration EC Conformity 2014-35-EU_2014-30-EU_2009-125-EC_2011-65-EU m54AP-Motoren
    Date
    24.07.2019
  • Declaration EC Conformity 2014-35-EU_2014-30-EU_2009-125-EC_2011-65-EU m5AP m550-P motors
    Date
    24.07.2019
  • Declaration EC Conformity 2014-35-EU_2014-30-EU_2009-125-EC_2011-65-EU MHxxx geared motors
    Date
    17.08.2019
  • Declaration EC Conformity 2014-35-EU_2014-30-EU_2011-65-EU MDFMA MDEMA MDSMA MDERA geared motors
    Date
    24.07.2019
  • Declaration EC Conformity 2014-35-EU_2014-30-EU_2011-65-EU MFFMA MFEMA MFSMA geared motors
    Date
    24.07.2019
  • Declaration EAC EAC-gearbox_gearbox-motor
    Date
    30.09.2019
  • Declaration Lenze Lenze REACH
    Date
    19.08.2019
  • Declaration Lenze PWIS_LABS Declaration
    Date
    13.08.2019
  • Declaration Lenze WEEE declaration
    Date
    23.07.2019
  • Certificate UkrSEPRO UkrSepro AC motors
    Date
    27.05.2019
  • Certificate UkrSEPRO UkrSepro geared motors
    Date
    10.04.2019

Lenze Austria - Vertrieb & Service