Offer exemplary performance even in extreme environments

Decentralised SMVector IP65 frequency inverters suitable for wall mounting.

Performance data:

  • Mains: 1 AC 120/240 V: 0.37 to 1.1 kW / 2.4 to 6 A
  • Mains: 1/3 AC 200/240 V: 0.37 to 2.2 kW / 2.4 to 9.6 A
  • Mains: 3 AC 200/240 V: 4.0 to 15 kW / 16.5 to 54 A
  • Mains: 3 AC 400/480 V: 0.37 to 22 kW / 1.1 to 46 A
  • Mains: 3 AC 600 V: 0.75 to 22 kW / 1.7 to 32 A

Particularly suitable for: production equipment in the food industry, drives used outdoors.

Advantages:

  • Connections: start/stop, analog input, freely programmable digital inputs and outputs (4/1)
  • Communication: Modbus/RS485, CANopen, DeviceNet, EtherNet/IP, PROFIBUS
  • A variety of housing versions
  • LED display
  • High degree of protection NEMA 4X IP65

Product support

Documentation: Project planing

Documentation: Commissioning and operation

Documentation: Approvals and certificates

  • Declaration EC Conformity 2014-35-EU_2014-30-EU_2011-65-EU SMV
    Date
    20.01.2020
  • Declaration EC Conformity 2014-35-EU_2014-30-EU_2011-65-EU SMV accessories
    Date
    27.05.2020
  • Declaration EAC EAC Inverter_B04996-19
    Date
    30.03.2021
  • Declaration EAC EAC Inverter_B09403-19
    Date
    30.03.2021
  • Declaration EAC EAC Inverter_В05675-19
    Date
    30.03.2021
  • Declaration Lenze ARRA certificate of compliance
    Date
    11.08.2020
  • Declaration Lenze CCC negative declaration
    Date
    11.03.2021
  • Declaration Lenze Energy Efficiency Certificate Inverter Drives
    Date
    11.08.2020
  • Declaration Lenze PWIS_LABS Declaration
    Date
    11.08.2020
  • Declaration Lenze REACH declaration
    Date
    06.10.2020
  • Declaration Lenze WEEE declaration
    Date
    11.08.2020
  • Declaration UL CoC UL-listed ESV_0.25-7.5kW
    Date
    17.01.2020
  • Declaration UL CoC UL-listed ESV_4-7.5kW
    Date
    17.01.2020
  • Declaration UL CoC UL-listed ESV_series_drives_0.25-7.5kW
    Date
    17.01.2020
  • Declaration UL CoC UL-listed ESV_series_drives_0.37-3kW
    Date
    17.01.2020
  • Declaration UL CoC UL-listed ESV_series_drives_11-22kW
    Date
    17.01.2020
  • Declaration UL CoC UL-listed ESV_series_drives_30-45kW
    Date
    17.01.2020
  • Declaration UL CoC UL-listed ESV_series_drives_4-7.5kW
    Date
    17.01.2020
  • Certificate Safety engineering Lenze Sistema Library 08-2019
    Date
    04.09.2019
  • Certificate Safety engineering Lenze VDMA66413 Database 08-2019
    Date
    04.09.2019

Lenze Austria - Vertrieb & Service