SMV IP31 frequency inverters
Variable functions in complex applications.
High-performance SMVector IP31 frequency inverters for controlled motion.
Performance data:
- Mains: 1 AC 120/240 V: 0.33 to 1.5 Hp (0.25 to 1.1 kW) / 1.7 to 6 A
- Mains: 1/3 AC 200/240 V: 0.33 to 3 Hp (0.25 to 2.2 kW) / 1.7 to 9.6 A
- Mains: 3 AC 200/240 V: 5 to 20 Hp (4 to 15 kW) / 16.5 to 54 A
- Mains: 3 AC 400/480 V: 0.5 to 60 Hp (0.37 to 45 kW) / 1.1 to 88 A
- Mains: 3 AC 600 V: 1 to 60 Hp (0.75 to 45 kW) / 1.7 to 62 A
Particularly suitable for: turntables in the field of intralogistics, production lines in the food industry and industrial manufacturing operations.
Advantages:
- Connections: start/stop, analog input, freely programmable digital inputs and outputs (4/1)
- Communication: ModBus/RS-485, CANopen, EtherNet/IP, DeviceNet, PROFIBUS
- Enclosure NEMA 1 IP31
Lenze Austria - Vertrieb & Service
- +43 7224 210-0
- +43 7224 210 999
Configure SMV NEMA 1 IP31 now
Your quick access to:
- Product details
- Product configuration
- CAD drawings
- Online quotation
Product support
Documentation: Commissioning and operation
Operating instruction
-
Operating instructions ESV SMV frequency inverter
- Date
- 04.09.2019
-
Operating instructions EZAEDE1001 Memory module copier
- Date
- 06.07.2018
Communication manual
-
Communication manual COM ESV CANopen module
- Date
- 17.07.2019
-
Communication manual COM ESV SMV DeviceNet module
- Date
- 17.07.2019
-
Communication manual COM ESV SMV EtherNet-IP module
- Date
- 17.07.2019
-
Communication manual COM ESV SMV PROFIBUS-DP module
- Date
- 17.07.2019
-
Communication manual ESV SMV LECOM RS485 module
- Date
- 17.07.2019
-
Communication manual ESV SMV Modbus module
- Date
- 06.07.2018
Mounting instruction
-
Mounting instructions ESV SMV additional I-O module
- Date
- 06.07.2018
-
Mounting instructions ESV SMV Communication Modules
- Date
- 06.07.2018
-
Mounting instructions ESV SMV dynamic braking EZXDB EZXDC
- Date
- 21.08.2019
-
Mounting instructions ESV SMV Remote Keypad
- Date
- 06.07.2018
-
Mounting instructions ESV SMV remote keypad H0
- Date
- 06.07.2018
-
Mounting instructions ESV SMV remote keypad H1
- Date
- 06.07.2018
-
Mounting instructions EZAEDE1000 Memory module copier
- Date
- 06.07.2018
Documentation: Approvals and certificates
Certificates & declarations
-
Declaration EC Conformity 2014-35-EU_2014-30-EU SMV
- Date
- 10.04.2019
-
Declaration EAC EAC-Inverter
- Date
- 26.10.2019
-
Declaration Lenze ARRA certificate of compliance
- Date
- 26.09.2017
-
Declaration Lenze Energy Efficiency Certificate Inverter Drives
- Date
- 04.10.2017
-
Declaration Lenze Lenze CCC declaration
- Date
- 23.07.2019
-
Declaration Lenze Lenze REACH
- Date
- 19.08.2019
-
Declaration Lenze PWIS_LABS Declaration
- Date
- 13.08.2019
-
Declaration Lenze WEEE declaration
- Date
- 23.07.2019
-
Declaration UL CoC UL-listed ESV_0.25-7.5kW
- Date
- 10.04.2019
-
Declaration UL CoC UL-listed ESV_4-7.5kW
- Date
- 10.04.2019
-
Declaration UL CoC UL-listed ESV_series_drives_0.25-7.5kW
- Date
- 10.04.2019
-
Declaration UL CoC UL-listed ESV_series_drives_0.37-3kW
- Date
- 10.04.2019
-
Declaration UL CoC UL-listed ESV_series_drives_11-22kW
- Date
- 10.04.2019
-
Declaration UL CoC UL-listed ESV_series_drives_30-45kW
- Date
- 10.04.2019
-
Declaration UL CoC UL-listed ESV_series_drives_4-7.5kW
- Date
- 10.04.2019
-
Certificate Safety engineering Lenze Sistema Library 08-2019
- Date
- 04.09.2019
-
Certificate Safety engineering Lenze VDMA66413 Database 08-2019
- Date
- 04.09.2019
Lenze Austria - Vertrieb & Service
- +43 7224 210-0
- +43 7224 210 999
Engineering tools
On www.lenze.com, we are using cookies in order to improve our services to you and align our website to your needs. Through the further use of this website without blocking cookies, we are assuming that you consent to our use of cookies in accordance with our privacy policy Accept