Impressive results for demanding machine tasks and single-axis or multi-axis applications

9400 HighLine servo inverters for controlled, dynamic motion.

Performance data:

  • Single Drives: 0.37 to 240 kW / 1.5 to 460 A
  • Multi Drives: 0.37 to 30 kW / 1.5 to 59 A

Particularly suitable for: processing of continuous material in the packaging industry, perforating paper webs in the printing industry, winding in the textile industry, storage technology in the field of intralogistics.

Advantages:

  • Connections: start/stop, analog inputs/outputs (2/2), freely programmable digital inputs/outputs (8/4)
  • Resolver and universal multi-encoder input
  • Communication: CANopen, DeviceNet, EtherCAT, Ethernet, EtherNet/IP, POWERLINK, PROFIBUS, PROFINET
  • Supports synchronous and asynchronous motors
  • Integrated brake management
  • Scalable memory thanks to multiple memory modules
  • Versatile and freely configurable technology functions, e.g. for table positioning, positioning controls, electronic gearboxes and cams
  • Scalable safety functions

Lenze Austria - Vertrieb & Service

Product Finder 9400 HL

Product support

Documentation: Project planing

  • Brochure Introduction Temperature Sensor PT1000
    Date
    02.07.2019

  • EPLAN P8 macros EPLAN library 9400 servo inverters
    Date
    28.06.2019

  • Catalogue Servo Inverters Control Cabinet Mounting
    Date
    12.08.2019

Documentation: Commissioning and operation

  • Hardware manual E94A Servo Drives 9400 HighLine
    Date
    06.06.2018
  • Hardware manual E94AYAF SM302 Safety module
    Date
    17.01.2017

  • Communication manual E94AYCCA CANopen MXI module
    Date
    12.06.2019
  • Communication manual E94AYCDN DeviceNet MXI module
    Date
    12.06.2019
  • Communication manual E94AYCEC POWERLINK CN MXI module
    Date
    12.06.2019
  • Communication manual E94AYCEN Ethernet 2 Ports MXI module
    Date
    12.06.2019
  • Communication manual E94AYCEO EtherNet-IP MXI module
    Date
    12.06.2019
  • Communication manual E94AYCEP POWERLINK MXI module
    Date
    12.06.2019
  • Communication manual E94AYCER PROFINET MXI module
    Date
    12.06.2019
  • Communication manual E94AYCET EtherCAT MXI module manual
    Date
    12.06.2019
  • Communication manual E94AYCIB INTERBUS MXI module
    Date
    12.06.2019
  • Communication manual E94AYCPM PROFIBUS MXI module
    Date
    12.06.2019
  • Communication manual EMF2180IB_EthernetCAN
    Date
    17.07.2019
  • Communication manual EMF2181IB_ModemCAN
    Date
    17.07.2019

  • Reference manual E94AxHE Servo Drives 9400 HighLine (Firmware 01-37)
    Date
    03.03.2015
  • Reference manual E94AxHE Servo Drives 9400 HighLine (from Firmware 01-50)
    Date
    01.08.2019
  • Reference manual E94AYAF SM302 safety module
    Date
    16.12.2020

Documentation: Approvals and certificates

  • Declaration EC Conformity 2006-42-EC E94AYAF SM302 safety module
    Date
    10.04.2019
  • Declaration EC Conformity 2006-42-EC_2014-30-EU_2011-65-EU Safety module SM100 E94AYAB
    Date
    07.02.2020
  • Declaration EC Conformity 2006-42-EC_2014-30-EU_2011-65-EU Safety module SM301
    Date
    07.02.2020
  • Declaration EC Conformity 2014-30-EU_2011-65-EU USB adapter E94AZCUS
    Date
    10.04.2019
  • Declaration EC Conformity 2014-35-EU_2014-30-EU_2011-65-EU 9400
    Date
    12.08.2019
  • Declaration EC Conformity 2014-35-EU_2014-30-EU_2011-65-EU 9400 E94B
    Date
    12.08.2019
  • Declaration EC Conformity 2014-35-EU_2014-30-EU_2011-65-EU Bremsmodule 9400 E94AZH
    Date
    12.08.2019
  • Declaration EC Conformity 2014-35-EU_2014-30-EU_2011-65-EU E94AZCDM
    Date
    05.02.2020
  • Declaration EAC EAC-Inverter
    Date
    26.10.2019
  • Declaration Lenze CCC declaration
    Date
    11.08.2020
  • Declaration Lenze Energy Efficiency Certificate Servo Drives
    Date
    11.08.2020
  • Declaration Lenze PWIS_LABS Declaration
    Date
    11.08.2020
  • Declaration Lenze REACH declaration
    Date
    06.10.2020
  • Declaration Lenze WEEE declaration
    Date
    11.08.2020
  • Declaration UL CoC UL-listed 9400 accessories
    Date
    18.01.2020
  • Declaration UL CoC UL-listed 9400 generation A 75-400kW
    Date
    18.01.2020
  • Declaration UL CoC UL-listed 9400 generation B 145-292A
    Date
    17.01.2020
  • Declaration UL CoC UL-listed 9400 generation B 366-460A
    Date
    18.01.2020
  • Declaration UL CoC UL-listed 9400 modular system
    Date
    17.01.2020
  • Declaration UL CoC UL-listed 9400 Motor Brake Control
    Date
    18.01.2020
  • Declaration UL CoC UL-listed 9400 Power Supply 245A
    Date
    30.06.2020
  • Declaration UL CoC UL-listed 9400 servo system BF6-7
    Date
    17.01.2020
  • Declaration UL CoC UL-listed E94 Accessories
    Date
    17.01.2020
  • Declaration UL CoC UL-listed E94 safety modules
    Date
    17.01.2020
  • Declaration UL CoC UL-recognized Diode Unit E94AZCDM
    Date
    17.01.2020
  • Zertifikat Sicherheitstechnik E94AYAB Characteristic values IEC61508 EN62061 EN ISO13849-1 Safety Module SM100
    Date
    10.04.2019
  • Certificate Safety engineering E94AYAB EC Type-Examination Safety Module SM100
    Date
    07.02.2020
  • Zertifikat Sicherheitstechnik E94AYAE Characteristic values IEC61508 EN62061 EN ISO13849-1 Safety Module SM301
    Date
    10.04.2019
  • Certificate Safety engineering E94AYAE EC Type-Examination Safety Module SM301
    Date
    07.02.2020
  • Certificate Safety engineering Lenze Sistema Library 08-2019
    Date
    04.09.2019
  • Certificate Safety engineering Lenze VDMA66413 Database 08-2019
    Date
    04.09.2019
  • Certificate Safety engineering Safety_Characteristics_SM302
    Date
    10.04.2019
  • Certificate UkrSEPRO UkrSepro_Inverter
    Date
    12.10.2017