8400 StateLine frequency inverters
Ensure movement in complex applications
8400 StateLine frequency inverters for easy, controlled motion.
Performance data:
- Mains: 1 AC 230/240 V: 0.25 to 2.2 kW / 1.7 to 9.5 A
- Mains: 3 AC 400/500 V: 0.37 to 45 kW / 1.0 to 89 A
Particularly suitable for: transverse materials handling equipment or palletizers in the field of intralogistics, extruders in the plastics industry, filling systems in the packaging industry.
Advantages:
- Connections: start/stop, analog inputs/outputs (1/1), freely programmable digital inputs/outputs (4/1)
- Communication: CANopen on board, EtherCAT, EtherNet/IP, POWERLINK, PROFIBUS, PROFINET
- Suitable for drive applications with or without speed feedback
- Integrated brake management
- "VFC eco" energy-saving function
- STO safety function
Lenze Austria - Vertrieb & Service
- +43 7224 210-0
- +43 7224 210 999
Product Finder 8400 SL
Product support
Documentation: Commissioning and operation
-
Operating instructions E84AVSCx 8400 StateLine C
- Date
- 19.11.2016
-
Operating instructions EZAEDE1001 Memory module copier
- Date
- 06.07.2018
-
Hardware manual E84AVxCx 8400 StateLine-HighLine-TopLine 0.25-45kW
- Date
- 28.05.2020
-
Communication manual E84AYCEC POWERLINK MCI module
- Date
- 12.06.2019
-
Communication manual E84AYCEO EtherNet-IP MCI module
- Date
- 12.06.2019
-
Communication manual E84AYCER PROFINET MCI module
- Date
- 12.06.2019
-
Communication manual E84AYCET EtherCAT MCI module
- Date
- 12.06.2019
-
Communication manual E84AYCIB INTERBUS MCI module
- Date
- 12.06.2019
-
Communication manual E84AYCPM PROFIBUS MCI module
- Date
- 12.06.2019
-
Communication manual EMF2180IB_EthernetCAN
- Date
- 17.07.2019
-
Communication manual EMF2181IB_ModemCAN
- Date
- 17.07.2019
-
Communication manual EMF2191IB POWERLINK AIF module
- Date
- 27.08.2019
-
Mounting instructions E84AVSCE 8400 StateLine C 0.25-3.0kW
- Date
- 19.11.2016
-
Mounting instructions E84AVSCE 8400 StateLine C 3.0-22kW
- Date
- 29.08.2014
-
Mounting instructions E84AVSCE 8400 StateLine C 30-45kW
- Date
- 28.05.2020
-
Mounting instructions E84AVxCC_8400 StateLine-HighLine-TopLine C Cold_Plate 0.25-45kW
- Date
- 28.05.2020
-
Mounting instructions E84AVxCD 8400 StateLine-HighLine-TopLine C Push-Through 0.25-15kW
- Date
- 14.05.2019
-
Mounting instructions E84AYCEC POWERLINK MCI module
- Date
- 08.07.2020
-
Mounting instructions E84AYCEO EtherNet-IP MCI module
- Date
- 08.07.2020
-
Mounting instructions E84AYCER PROFINET MCI module
- Date
- 08.07.2020
-
Mounting instructions E84AYCET EtherCAT MCI module
- Date
- 08.07.2020
-
Mounting instructions E84AYCIB INTERBUS MCI module
- Date
- 08.07.2020
-
Mounting instructions E84AYCPM PROFIBUS MCI module
- Date
- 08.07.2020
-
Mounting instructions E84AZEVS Terminals 8400 StateLine-HighLine-TopLine
- Date
- 18.11.2016
-
Mounting instructions EZAEDE1000 Memory module copier
- Date
- 06.07.2018
-
Reference manual E84AVSCx 8400 StateLine C manual
- Date
- 07.10.2019
Documentation: Approvals and certificates
-
Declaration EC Conformity 2006-42-EC Inverter Drives 8400 SU100
- Date
- 27.04.2018
-
Declaration EC Conformity 2006-42-EC_2014-30-EU_2011-65-EU Inverter Drives 8400 SL-HL-TL Safety 2A
- Date
- 29.10.2020
-
Declaration EC Conformity 2014-35-EU_2014-30-EU_2011-65-EU 8400 StateLine HighLine TopLine
- Date
- 29.10.2020
-
Declaration EAC EAC-Inverter
- Date
- 26.10.2019
-
Declaration Lenze CCC declaration
- Date
- 11.08.2020
-
Declaration Lenze Energy Efficiency Certificate Inverter Drives
- Date
- 11.08.2020
-
Declaration Lenze PWIS_LABS Declaration
- Date
- 11.08.2020
-
Declaration Lenze REACH declaration
- Date
- 06.10.2020
-
Declaration Lenze WEEE declaration
- Date
- 11.08.2020
-
Declaration UL CoC UL-listed E84 Accessories
- Date
- 18.01.2020
-
Declaration UL CoC UL-listed E84AV SC HC TC TP D E 181-302
- Date
- 17.01.2020
-
Declaration UL CoC UL-listed E84AV SC HC TC TP D E 302-453
- Date
- 18.01.2020
-
Declaration UL CoC UL-recognized E84AV SC HC TC TP C 181-302
- Date
- 17.01.2020
-
Declaration UL CoC UL-recognized E84AV SC HC TC TP C 302-453
- Date
- 17.01.2020
-
Certificate Safety engineering E84AV
- Date
- 10.04.2019
-
Certificate Safety engineering E84AV Characteristic values 8400 Safety 1B
- Date
- 10.04.2019
-
Certificate Safety engineering E84AV EC Type-Examination Inverter Drives 8400
- Date
- 29.04.2019
-
Certificate Safety engineering E84AV EC Type-Examination Inverter Drives 8400 Revision Release List
- Date
- 29.04.2019
-
Certificate Safety engineering Lenze Sistema Library 08-2019
- Date
- 04.09.2019
-
Certificate Safety engineering Lenze VDMA66413 Database 08-2019
- Date
- 04.09.2019
-
Certificate UkrSEPRO UkrSepro_Inverter
- Date
- 12.10.2017
Lenze Austria - Vertrieb & Service
- +43 7224 210-0
- +43 7224 210 999