Precision in the application

The g700 planetary gearbox is an excellent solution for dynamic and cost-optimised applications.

Its high level of reliability, long service life and excellent scalability make it a precise solution for demanding machine tasks.

Advantages:

  • For applications in which a medium backlash is required
  • High input speed possible: max. input speed 18,000 rpm
  • Wide transmission range: i=3 to 512 in 24 ratios
  • Wide torque range: 5 to 800 Nm in five sizes
  • Lifetime lubrication for any mounting position

Can be combined with the following motors:

  • With synchronous servo motors and asynchronous servo motors in the power range from 0.25 to 20.3 kW

Documentation: Project planing

Flyer

Catalogue

  • Catalogue g700 planetery geared motors with MCA-MCS servo motors
    Date
    26.06.2019

Lenze Austria - Vertrieb & Service

Product support

Documentation: Commissioning and operation

Mounting instruction

  • Mounting instructions g700-P_planetary_gearbox
    Date
    18.06.2015
  • Mounting instructions g700-P_planetary_gearbox_with_servo_motor
    Date
    18.06.2015

Documentation: Approvals and certificates

Certificates & declarations

  • Declaration EC Conformity 2014-35-EU_2014-30-EU_2011-65-EU m85AS
    Date
    24.07.2019
  • Declaration EC Conformity 2014-35-EU_2014-30-EU_2011-65-EU MCA MQA geared motors
    Date
    24.07.2019
  • Declaration EC Conformity 2014-35-EU_2014-30-EU_2011-65-EU MCM motors
    Date
    24.07.2019
  • Declaration EC Conformity 2014-35-EU_2014-30-EU_2011-65-EU MCS geared motors
    Date
    24.07.2019
  • Declaration EAC EAC-gearbox_gearbox-motor part1
    Date
    03.06.2019
  • Declaration EAC EAC-gearbox_gearbox-motor part2
    Date
    03.06.2019
  • Declaration Lenze Lenze REACH
    Date
    19.08.2019
  • Declaration Lenze PWIS_LABS Declaration
    Date
    13.08.2019
  • Declaration Lenze WEEE declaration
    Date
    23.07.2019
  • Certificate UkrSEPRO UkrSepro geared motors
    Date
    10.04.2019

Lenze Austria - Vertrieb & Service