The Lenze Smart Motor reduces the number of different drive versions by up to 70%. Contactor and starter do not feature, fixed speeds can be set at will and there are numerous integrated functions for materials handling applications. The Lenze Smart Motor also complies with the highest energy efficiency requirements and can be very conveniently operated using a smartphone.

Highlights

  • Freely adjustable speed reduces the number of different drives
  • Integrated soft start function
  • Reduced wiring due to electronic contactor and motor protection function
  • Designs B3, B5 and B14
  • Can be combined with g500 gearboxes

Technical data and features

Technical data
0.47 kW / 1.36 kW
1.75 Nm / 5 Nm
Version
B3
B5
B9
B14

Configure product

产品支持

Contact form