The 8400 TopLine frequency inverter with servo qualities is suitable for dynamic movements.

The requirements of the Ecodesign Directive are met.

Highlights

  • Servo control with feedback also for synchronous motors
  • Axis bus for electrical shaft
  • Optionally available with "Safe Torque Off (STO)"

Technical data and features

Technical data
0.25 ... 45 kW
Connections
1 AC 230 V
3 AC 400 V
3 AC 480 V
DC bus 455 ... 775 V (3 AC 400/480 V version)
Brake resistor
Motor connection
8x digital input
4x digital output
2x analog input
2x analog output
1x NO/NC relay
Safe inputs for the connection of safety sensors
Safe outputs for safe feedback
Resolver input for feedback (motor)
Multi-encoder input for feedback (motor) or as an additional displacement encoder system
Communication
Axis bus
CANopen
EtherCAT
EtherNet/IP
POWERLINK
PROFIBUS
PROFINET
EC-Dual-Use-Regulation

Configure product

产品支持

Contact form