Inverter i500

Less means more.

i500 is the new inverter series in the 0.25 to 132 kW power range. Its distinguishing features: a streamlined design, scalable functionality and exceptional user-friendliness.

i500 provides a high-quality frequency inverter that already conforms to future standards in accordance with the EN 50598-2 efficiency classes (IE). Overall, this provides a reliable and future-proof drive for a wide range of machine applications.

The i500 frequency inverters are ideal for applications in the pump, fan, conveyor, travelling, winding, shaper, tool and hoist drive sectors.

Highlights:

  • Compact dimensions: snug design, only 60 mm wide and 130 mm deep
  • Performance data:
    • Mains: 1 AC 230 V: 0.25 to 2.2 kW
    • Mains: 1/3 AC 230 V: 0.25 to 5.5 kW
    • Mains: 3 AC 400 V: 0.37 to 132 kW
  • Integrated functions:
    • V/f controls (linear, quadratic)
    • Brake energy management
    • Energy-saving function "VFCeco"
    • V/f control (linear, quadratic, Eco)
    • V/f closed-loop control (HTL-Encoder)
    • Sensorless vector control for asynchronous and synchronous motors
    • Servo-control for asynchronous motors (HTL-Encoder)
  • Modular diagnostics and innovative interaction possibilities over WLAN for new record-beating commissioning times
  • Communication: CANopen, EtherCAT, EtherNET/IP, ModbusTCP/IP, POWERLINK, PROFIBUS, PROFINET
  • Approvals: CE, UL, CSA, EAC, RoHS2, IE2 to EN 50598-2
  • Top efficiency class for inverters at IE2 to EN 50598-2
  • Device profile CiA402: operating modes speed and torque control
  • Safety engineering: safe removal of motor torque/Safe Torque Off (STO)
Servo Inverter Series i900

Servo Inverter Series i900

Servo Inverter Series i900

Servo Inverter Series i900

The new i950 servo inverter that we have added to our automation system fits smoothly into our automation platform with which it is completely compatible.

Servo Inverter i700

Servo Inverter i700

Servo Inverter i700

Servo Inverter i700

Generation Easy for multi-axis applications.

Servo inverters for controlled, dynamic motion.

Servo Drives 9400 HighLine

Servo Drives 9400 HighLine

Servo Drives 9400 HighLine

Servo Drives 9400 HighLine

Impressive results for demanding machine tasks and single-axis or multi-axis applications.

Servo Inverters for controlled, dynamic motion.

Inverter Drives 8400 TopLine

Inverter Drives 8400 TopLine

Inverter Drives 8400 TopLine

Inverter Drives 8400 TopLine

Easily achieve high dynamic performance and precision.

Frequency inverters for controlled, dynamic motion.

Inverter Drives 8400 HighLine

Inverter Drives 8400 HighLine

Inverter Drives 8400 HighLine

Inverter Drives 8400 HighLine

Help you stay on top of the situation.

Frequency inverters for easily controlled motion and positioning.

Inverter Drives 8400 StateLine

Inverter Drives 8400 StateLine

Inverter Drives 8400 StateLine

Inverter Drives 8400 StateLine

Ensure movement in complex applications.

Frequency inverters for easy, controlled motion.

Inverter Drives 8400 BaseLine

Inverter Drives 8400 BaseLine

Inverter Drives 8400 BaseLine

Inverter Drives 8400 BaseLine

Bring controlled movement to basic applications.

Frequency inverter for controlled motion with communication.

Inverter Drives SMVector NEMA 1 IP31

Inverter Drives SMVector NEMA 1 IP31

Inverter Drives SMVector NEMA 1 IP31

Inverter Drives SMVector NEMA 1 IP31

Variable functions in complex applications.

High-performance frequency inverter for controlled motion.