|
Hameln/Nuremberg, 24. November 2009 --- Lenze is adding a new
decentralised system to its 8400 frequency inverter platform. 8400 protec is
the name of the new model, which offers a decentralised drive solution with an
integrated safety system. The use of plug&play principles saves valuable
time during installation and when servicing is necessary. With a power range
from 0.75 to 4 kW, the compact drives are suitable for horizontal and vertical
applications in the automotive, beverage and printing industries as well as in
logistics.
Shorter motor cables, improved EMC, lower power losses, flexible
installation directly in the process and reduced costs for the control cabinet
and cooling are just some of the advantages of decentralised drive technology
which Lenze has developed further to create the 8400 protec. The robust drives
offer IP65 protection and feature completely pluggable connections, integrated
safety systems such as PROFIsafe, simple on-site diagnostics thanks to a large
display and LEDs, and high availability. Like the 8400 series of inverters,
which is designed for use in control cabinets, the 8400 protec is functionally
scalable from simple to intelligent with the StateLine and HighLine
extensions.
The addition of a decentralised version to the 8400 inverter platform delivers
cost benefits for the users along the entire value-added chain. This is because
the handling features like connections, operator controls, tools and
parameterisation, are just the same for decentralised and centralised
inverters.
These new members of the L-force drive and automation platform also score by
good usability. This is reflected in speedy commissioning and ease of
replacement. Like the centralised inverters of the platform, the 8400 protec
has a plug-in memory module where the parameters are stored. After being
plugged in and switched on, 8400 protec is ready for operation immediately –
without any time-consuming manual programming. The same applies to the
replacement of an inverter: the central memory unit only has to be plugged in
and then the equipment is ready for use.
|