|
Hameln, 14 October 2009 --- At the SPS/IPC/Drives fair in Nuremberg
(Stand 360, Hall 1), Lenze shows how to make big savingswith well conceived
concepts. Cost reductions come from greater energy efficiency, optimum drive
design, intelligent installation and a scaleable product portfolio. The
specialist in drives and automation solutions demonstrates how economic
efficiency, achieved through decreasing life cycle costs, and environmental
protection, achieved through energy-saving solutions, form a perfect match.
Product highlights are the new decentralised drive solution 8400 protec and the
I/O System 1000.
An intelligent approach to cost-cutting starts with matching the drive
solution precisely to the automation task in question. Here, during the
engineering of a project, innovative solutions are needed. For this, Lenze has
developed a design tool called
Drive Solution Designer (DSD) which is demonstrated live on the Lenze
stand. With the "Energy Performance Certificate Drive Solution" from
DSD, drive solutions can be optimised quickly and easily from the vantage point
of
maximum energy efficiency. Additional savings potential can be exploited
with the
new IE2 motors, which by their high efficiency reduce energy consumption
straight away. Combined with
efficient bevel gearboxes, energy costs can be reduced by more than 40%.
Yet another possibility to save intelligently is to use the
8400 HighLine inverters with their integrated table positioning function to
develop cost effective positioning applications using frequency inverter
technology.
On the product level, scaleability and a precisely conceived mechanical
design form the basis for efficient solutions. Lenze’s
I/O System 1000, for example, combines an extremely compact design with a
modular mechanical concept. The 8400 protec, with which Lenze is expanding its
8400 frequency inverter platform, stands out by its operational readiness
and robust housing. The new decentralised drive system uses the PROFIsafe
profile for fail-safe communication and features a series of integrated
safety functions. In a special part of its trade fair stand, Lenze is
showing the changes entailed by the
new machinery directive EN ISO 13849-1 in the area of functional
safety.
|