News
Jobs & career
Contact
Sitemap
Deutsch
Home
About Lenze
Products
Applications
Services & Downloads
E-catalogue
Home > Products > Frequency inverters
 

Frequency inverters

The right solution for a wide variety of tasks

Frequency inverters are used for electronic speed control on machine drives. The needs of the market are wide and varied, and we can offer a homogeneous range of standard products for everything from simple speed control to complex applications with high requirements in respect of drive behaviour and functionality. Our drives are reliable in respect of operation, flexible in terms of application, easy to commission and meet high standards of quality. We can provide a solution to suit any requirement in the power range between 0.25 and 400kW.

 

Preview8400 Inverter Drives
The frequency inverter series for process optimisation throughout all phases of the value-added chain.
Preview8200 vector
The range of modular frequency inverters for standard applications with an extensive set of functions.
Preview9300 vector
The flexible frequency inverter for complex applications with user-definable function block structure.
Preview8200 motec
Frequency inverters for decentralised variable speed applications, tough enough for use in harsh environments.
PreviewSMV IP65
A sensorless vector drive with IP65 enclosure from 0.37 to 7.5kW needing no panel space and suiting wet or dusty environments.
Previewsmd
The compact frequency inverter for simple applications with clear functionality.
Legal & privacy
Search ?