News
Jobs & career
Contact
Sitemap
Deutsch
Home
About Lenze
Products
Applications
Service
Download
E-catalogue
Home > Products > Frequency inverters > smd
 
smd frenquency inverters

smd frequency inverters

Simple,compact and powerful

Requiring just three face mounted operator buttons and a handful of parameters, commissioning the smd is child‘s play. Parameter settings can be saved on the unique EPM (Electronic Programmable Module) and copied to other drives in the same range as many times as required. The smd comes with integrated motor overload protection. A microprocessor calculates the motor power independently of the output speed, protects the motor and renders other hardware superfluous. The smd also features current limiting with frequency reduction for stable operation, a clearly legible LED display and the option of low-noise operation thanks to a configurable switching frequency up to 10 kHz. The function and number of control terminals corresponds to the familiar Lenze standard. The smd support operation between 0.25 and 22 kW. The smd Inverter range can be purchased with RS485 (Lecom & Modbus) communication, with CANopen communication (including Lenze System bus protocol) or without communication depending on the needs of the application.

You can also use the associated accessories to extend your options.


 
Imprint Information on data protection Information on usage
 
Search ?
   Print view
 

Additional information

E-catalogue (DSC)
Product configuration, eplan-macros, scale drawings, CAD and technical data >>

Application Knowledge Base (AKB)
Application and product-related release-notes, FAQs and software downloads >>

Technical documentation (Lenze Library)
Declarations of conformity, mounting and operation instructions >>

Sales documentation
Flyers, catalogues and applications >>