|
The IP65 SMVector is designed to meet general purpose application requirements.
The IP65 enclosure means that the drive is designed to perform in the harshest of environments, even in areas with high levels of dust or moisture and in areas requiring washdown with low pressure jets. Choose the material of the housing (ABS plastic or Polycarbonate) which suits your application.
SMVector Drives are simple to use. They are easy to program with a integrated keypad - meaning that parameter setting and commissioning takes literally seconds! Impressive and flexible vector performance, a whole array of communication modules for industrial communication and last but not least an available Mains Disconnect option with Lock Off make IP 65 SMVector a very smart and cost effective Solution.
Naturally SMVector Drives are equipped with the unique EPM (Electronic Programmable Module). Parameter setting can be saved on the EPM and copied to other drives as often as required.
Drive features
- Power range: 0.37 to 7.5kW
- IP65 enclosure: Mount anywhere on the machine. Saves panel space, cabling & installation time
- Wide speed range with up to 200% torque for highly dynamic motor response
- Easy to use, simple push button controls for display & diagnostics
-
Digital and Analog I/O - Flexible and Configurable
- EPM plug-in memory chip & programmer to copy parameters
- Additional accessories: Remote external keypad, dynamic brake units, RFI filters for C2 and C1 categories to EN 61800-3
- RoHS compliant
|