News
Jobs & career
Contact
Sitemap
Deutsch
Home
About Lenze
Products
Applications
Service
Download
E-catalogue
Home > Products > Frequency inverters > 8200 motec
 
Lenze G-motion geared motors with integrated motec inverter drives

8200 motec frequency inverters

IP65 enclosed variable speed drives

With the rugged 8200 motec frequency inverter featuring a high degree of protection and supporting a power range between 0.25 and 7.5 KW, you couldn’t be better equipped for decentralised drive tasks. It can be installed in the ideal location, on the motor or nearby on the machine frame. The power supply is isolated from the drive electronics by means of plug-in contacts. Should service be required, just four screws need to be loosened in order to replace the heatsink and electronics.

Plug-in function modules enable the 8200 motec to be integrated seamlessly into the control and automation world of your machine or plant.

The 8200 motec shares many of the characteristics of the 8200 vector “control cabinet frequency inverter”: operation, diagnostics, functionality and drive behaviour are homogeneous. This proves advantageous in the case of concepts which combine centralisation and decentralisation. For operation, you can choose to use either the Keypad XT operating module or a PC running the user-friendly GDCeasy operator software, which is available free of charge.


 
Imprint Information on data protection Information on usage
 
Search ?
   Print view
 

Additional information

E-catalogue (DSC)
Product configuration, eplan-macros, scale drawings, CAD and technical data >>

Application Knowledge Base (AKB)
Application and product-related release-notes, FAQs and software downloads >>

Technical documentation (Lenze Library)
Declarations of conformity, mounting and operation instructions >>

Sales documentation
Flyers, catalogues and applications >>