News
Jobs & career
Contact
Sitemap
Deutsch
Home
About Lenze
Products
Applications
Service
Download
E-catalogue
Home > Products > Frequency inverters > 8200 vector
 
8200 vector frequency inverters

8200 vector frequency inverters

Adaptable variable speed drives

The modular range of 8200 vector frequency inverters in the power range from 0.25 to 90 kW provides a complete and consistent solution with everything you need to facilitate operation, handling, diagnostics and communication. Pluggable function modules can be used to integrate the 8200 vector into the control and automation world of your machine or plant.

The compact dimensions save you space in the control cabinet. For customised cooling concepts, we can offer "push-through technique" and "cold-plate technique" versions. For operation, you can choose to use either the plug-in Keypad XT operating module or a PC running the user-friendly Global Drive Control easy operator software, which is available free of charge.

The devices for 400 V mains voltage are optionally available with the integrated "safe torque off" safe standstill) function from 3 kW upwards.

Click on Support and links to access our catalogues, which contain a wide range of accessories.


 
Imprint Information on data protection Information on usage
 
Search ?
   Print view
 

Additional information

E-catalogue (DSC)
Product configuration, eplan-macros, scale drawings, CAD and technical data >>

Application Knowledge Base (AKB)
Application and product-related release-notes, FAQs and software downloads >>

Technical documentation (Lenze Library)
Declarations of conformity, mounting and operation instructions >>

Sales documentation
Flyers, catalogues and applications >>

Safety engineering –
Lenze drives feature drive-based safety >>