News
Jobs & career
Contact
Sitemap
Deutsch
Home
About Lenze
Products
Applications
Service
Download
E-catalogue
Home > Products > Servo systems > Servo motors > MCA asynchronous servo motors
 
MCA asynchronous servo motors

MCA L-force asynchronous servo motors

Low moment of inertia, excellent power-to-size ratio and high degree of operational reliability by design with a peak torques of up to 1100 Nm.

These highly responsive motors are characterised by their versatile and robust design, low moments of inertia, excellent power-to-size ratio and high degree of operational reliability.

The compact design and low moments of inertia of these motors make them suitable for use in high-response applications. Whether you opt for a naturally-ventilated or a forced-ventilated version, MCA asynchronous servo motors support a power range between 0.8 and 53.8 kW as well as rated torques of up to 280 Nm and peak torques of up to 1100 Nm. The electronic nameplate makes for easy connection of 9400 servo inverters and , cURus- and GOST-approval which comes as standard, promotes universal use.

Expand your horizons with the appropriate accessories.


 
Imprint Information on data protection Information on usage
 
Search ?
   Print view
 

Further information

E-catalogue (DSC)
Product configuration, eplan-macros, scale drawings, CAD and technical data >>

Application Knowledge Base (AKB)
Application and product-related release-notes, FAQs and software downloads >>

Technical documentation (Lenze Library)
Declarations of conformity, mounting and operation instructions >>

Sales documentation
Flyers, catalogues and applications >>