News
Jobs & career
Contact
Sitemap
Deutsch
Home
About Lenze
Products
Applications
Service
Download
E-catalogue
Home > Products > Servo systems > Servo motors > MCS synchronous servo motors
 
MCS synchronous servo motors
MCS L-force synchronous servo motors
Meeting stringent requirements in terms of response, precision and excellent power-to-size ratio.

The motor sizes have been carefully graded and offer rated torques from 0.8 to 64 Nm (0.25 to 10.0 kW) and peak torques of up to 191 Nm. As a result, finding the optimum motor for any drive task is easy.

  • Featuring innovative single element pole technology, the fully-encapsulated stator consists of individual coils.
  • High-quality magnetic materials and specially formed poles significantly improve power density, reduce moments of inertia and increase efficiency.
  • Minimal detent torques ensure superb smooth running characteristics and make for an excellent control response.
  • The robust design with its reinforced bearing system and high degree of protection ensures operational reliability even when ambient conditions are harsh.
  • The electronic nameplate makes for easy connection to 9400 servo controllers. cURus- and GOST-approved as standard, promoting universal use.

Expand your horizons with the appropriate accessories.


 
Imprint Information on data protection Information on usage
 
Search ?
   Print view
 

Additional information

E-catalogue (DSC)
Product configuration, eplan-macros, scale drawings, CAD and technical data >>

Application Knowledge Base (AKB)
Application and product-related release-notes, FAQs and software downloads >>

Technical documentation (Lenze Library)
Declarations of conformity, mounting and operation instructions >>

Sales documentation
Flyers, catalogues and applications >>