|
The ECS servo system works with central supply and axis modules that can be overloaded by 100-220% for output peak currents between 4 and 64 A. The system has been optimised for high-dynamic multi-axis applications such as those found on feeders and unloaders on industrial handling systems, gantry systems and machine tools as well as in applications in the packaging industry. Drive variants with preinstalled application software for positioning, co-ordinated multi-axis motion or general speed and torque control simplify commissioning. The "Application" drive variant is freely programmable in the IEC 61131-3 languages. Powerful technology templates provide assistance in completing the task at hand.
ECS is supplied as standard with two CAN interfaces. A plug-in communication module provides the link with various additional fieldbus systems. The connection system is pluggable to speed up installation. The ECS is available in versions for "control cabinet", push-through technology" and "cold plate" assembly. A DC bus, which needs no additional DC fuses, ensures rapid assembly in the most confined of spaces. All axis modules feature the integrated "safe torque off" (safe standstill) function.
Accessories
|