News
Jobs & career
Contact
Sitemap
Deutsch
Home
About Lenze
Products
Applications
Service
Download
E-catalogue
Home > Products > I/O systems
 

L-force I/O systems

Compact and modular

The increasing level of automation in machines and systems and the consequent rise in the number of I/O devices have in turn increased the amount of wiring required. Decentralised I/O systems bring order to this chaos. Lenze offers two product concepts with IP 20 degree of protection which are suited to both simpler digital applications and more complex automation tasks.

PreviewI/O-System 1000
The new I/O-System 1000 brings together a high level of functionality with a clever mechanical concept in an extremely compact design.
PreviewCompact system
The compact version is available in 8, 16 and 32-channel modules with up to 24 inputs and 8 outputs, using single or three-wire technology.
PreviewModular system
The modular version consists of three components: a gateway, electronic modules and a backplane bus. Up to 32 elements can be combined as desired.
Imprint Information on data protection Information on usage
Search ?

Further information

Sales documentation
Flyers, catalogues and applications >>

Automation at a glance
L-force Controls >>