The Controller 3200 C with Atom processor offers everything that an automation specialist desires from a strong partner: a compact and especially robust design, large power reserves and a comprehensive set of features.
Advantages:
- Logic (PLC), motion and visualisation in a single device
- Easy engineering with remote data storage
- High-precision control for optimum production results
- Easy mounting onto a DIN rail in the control cabinet
- I/O system 1000 can be directly connected as local I/Os
- Top performance and maintenance free in the smallest of spaces without forced cooling and other moving components
- Prepared for the future thanks to compliance with industrial standards
- IEC 61131-3, PLCopen, PLC Designer based on CoDeSys 3
- Industrial communication: EtherCAT on board and Ethernet switch integrated
- Intel Atom® processor
Controller p500
Controller p500
It's easy with everything on the screen.
Controller p300
Controller p300
Based on the Panel Controller p500, the new p300 fits seamlessly into our platform which is built on a consistently modern system architecture.
Controller c300
Controller c300
Based on the 3200 C, the c300 fits seamlessly into our platform which is built on a consistently modern system architecture.
I/O system 1000
I/O system 1000
Provides top performance in the tightest of spaces
Industrial PCs Embedded Line
Industrial PCs Embedded Line
Boasting high performance and a rugged design
Industrial PCs command station
Industrial PCs command station
Can handle anything you throw at it thanks to its all-round protection
Industrial PCs, control cabinet PCs
Industrial PCs, control cabinet PCs
Robust design for mounting in control cabinets
Human Machine Interfaces EL 100
Human Machine Interfaces EL 100
Easy visualisation with full-graphic touch panels under Windows® CE
Monitor panels
Monitor panels
Provide a perfect overview when operating decentralised IPC solutions