MH three-phase AC motors

Efficient at handling both basic and extensive machine tasks

Energy efficient three-phase AC motor for constant and variable motion.
Power range: 0.75 to 45 kW (5.08 to 290 Nm)

Suitable for energy efficient mains and inverter operation

Our designs for you:

  • IE2 energy efficient
  • Energy consumption can be further optimised by controlled operation, see Lenze BlueGreen Solutions
  • Four-pole motors in the designs B3, B14 and B5
  • Setting range up to 1:17.4 with constant torque
  • Enclosure IP55
  • Connection options: terminal box, HAN plug, ICN plug
  • Temperature monitoring
  • Modular system to adjust the functions to your application
    • Feedback systems
    • Service and holding brakes
    • Blower
MF three-phase AC motors

MF three-phase AC motors

MF three-phase AC motors

MF three-phase AC motors

Energy-efficient, inverter-optimised three-phase AC motor for variable motion, power range: 0,55 to 59,2 kW (1.53 to 59.2 Nm)

MD three-phase AC motors

MD three-phase AC motors

MD three-phase AC motors

MD three-phase AC motors

Three-phase AC motor for constant and variable motion, power range: 0.12 30 0.8 to 144 kW

MD/MH Basic three-phase AC motors

MD/MH Basic three-phase AC motors

MD/MH Basic three-phase AC motors

MD/MH Basic three-phase AC motors

Three-phase AC motor for constant speed, power range: 0.06 to 45 kW (0.43 to 290 Nm)