Three-phase AC motor for constant and variable motion.
Power range: 0.12 to 30 kW (0.8 to 144 A)
Suitable for mains and inverter operation
Our designs for you:
- Four-pole motors in the designs B3, B14 and B5
- Setting range up to 1:17.4 with constant torque
- Enclosure IP55
- Connection options: terminal box, HAN plug, ICN plug
- Temperature monitoring
- Modular system to adjust the functions to your application
- Feedback systems
- Service and holding brakes
- Blower
MF three-phase AC motors
MF three-phase AC motors
Energy-efficient, inverter-optimised three-phase AC motor for variable motion, power range: 0,55 to 59,2 kW (1.53 to 59.2 Nm)
MH three-phase AC motors
MH three-phase AC motors
Energy-efficient three-phase AC motor (IE2) for constant and variable motion, power range: 0.75 to 45 kW (5.08 to 200 Nm)
MD/MH Basic three-phase AC motors
MD/MH Basic three-phase AC motors
Three-phase AC motor for constant speed, power range: 0.06 to 45 kW (0.43 to 290 Nm)