Three-phase AC motor for constant motion.
Power range: 0.06 to 45 kW (0.43 to 290 Nm)
Suitable for mains and for applications that do not require typical built-on accessories, such as blowers or brakes.
Our designs for you:
- from 0.75 kW efficiency class IE2
- Up to 5.5 kW as 2, 4 or 6-pole motors in the designs B3, B14 and B5
- 7.5 kW and higher as 4-pole motors in B3 and B5
- Enclosure IP55
- Connection options: terminal box
- Temperature monitoring
- Integral fan
MF three-phase AC motors
MF three-phase AC motors
Energy-efficient, inverter-optimised three-phase AC motor for variable motion, power range: 0,55 to 59,2 kW (1.53 to 59.2 Nm)
MH three-phase AC motors
MH three-phase AC motors
Energy-efficient three-phase AC motor (IE2) for constant and variable motion, power range: 0.75 to 45 kW (5.08 to 200 Nm)
MD three-phase AC motors
MD three-phase AC motors
Three-phase AC motor for constant and variable motion, power range: 0.12 30 0.8 to 144 kW