Decentralised inverters: suitable for wall mounting.
Power range: 0.37 to 22 kW (1.3 to 47 A)
Particularly suitable for: production equipment in the food industry, drives used outdoors.
Advantages:
- Connections: start/stop, analog input, freely programmable digital inputs and outputs (4/1)
- Communication: AS interface, CANopen, DeviceNet, EtherCAT, PROFIBUS
- A variety of housing versions
- LED display
- High degree of protection IP65
Inverter Drives 8400 protec
Inverter Drives 8400 protec
Decentralised inverter: suitable for wall mounting with pluggable
connection system. Power range: 0.75 to 4.0 kW (2.4 to 9.5 A)
Inverter Drives 8400 motec
Inverter Drives 8400 motec
Decentralised inverters: mounted directly on the motor.
Power range: 0.37 to 7.5 kW (1.3 to 16.5 A)