Decentralised inverters: suitable for wall mounting with pluggable connection system
Power range: 0.75 to 4.0 kW (2.4 to 9.5 A)
Particularly suitable for: scissor-type lift tables in the field of intralogistics and in the automotive industry.
Your advantages:
- Connections: start/stop, analog input, freely programmable digital inputs and outputs (4/2)
- Communication: CANopen, PROFIBUS, PROFINET
- Easy commissioning with plug technology (plug and drive)
- Fast availability
- LED display and status LED
- Scaleable safety functions
- High degree of protection IP65
Inverter Drives 8400 motec
Inverter Drives 8400 motec
Decentralised inverters: mounted directly on the motor.
Power range: 0.37 to 7.5 kW (1.3 to 16.5 A)
Inverter Drives SMV IP65
Inverter Drives SMV IP65
Decentralised inverters: suitable for wall mounting.
Power range: 0.37 to 22 kW (1.3 to 47 A)