Decentralised inverters: mounted directly on the motor or to the wall.
Power range: 0.37 to 7.5 kW (1.3 to 16.5 A)
Particularly suitable for: travelling and conveyor drives in the field of intralogistics, fans and pump drives.
Your advantages:
- Connections: start/stop, analog input, freely programmable digital inputs and outputs (5/1)
- Communication: AS interface, CANopen, EtherCAT, PROFIBUS, PROFINET
- Easy commissioning with plug technology (plug and drive)
- Modular design consisting of drive unit, communication unit and wiring unit modules
- Large diagnostics LED display clearly visible from a distance
- "VFC eco" energy-saving function
- Safety function STO
- High degree of protection up to IP66
Inverter Drives 8400 protec
Inverter Drives 8400 protec
Decentralised inverter: suitable for wall mounting with pluggable
connection system. Power range: 0.75 to 4.0 kW (2.4 to 9.5 A)
Inverter Drives SMV IP65
Inverter Drives SMV IP65
Decentralised inverters: suitable for wall mounting.
Power range: 0.37 to 22 kW (1.3 to 47 A)
