With our 8400 motec, 8400 protec and SMV IP65 inverter drives, we offer precisely tailored products with a high degree of protection for decentralised applications, available as either motor or wall-mounted solutions. Their compact design allows the devices to be secured directly to the main carrier, thus shortening the length of the motor cables considerably. As a result you can ensure even complex machine structures are given a clear layout. Decentralised inverters are particularly beneficial in the automotive, intralogistics and printing industries.
Our products at a glance:
Inverter Drives 8400 protec
8400 protec
Decentralised inverter: suitable for wall mounting with pluggable
connection system. Power range: 0.75 to 4.0 kW (2.4 to 9.5 A)
Inverter Drives 8400 motec
8400 motec
Decentralised inverters: mounted directly on the motor.
Power range: 0.37 to 7.5 kW (1.3 to 16.5 A)
Inverter Drives SMV IP65
Inverter Drives SMV IP65
Decentralised inverters: suitable for wall mounting.
Power range: 0.37 to 22 kW (1.3 to 47 A)