Inverters for controlled, dynamic motion.
Output current: 1.3 to 89 A (0.37 to 45 kW)
Particularly suitable for: flying saws and cam discs in the packaging industry, synchronised drives in the printing industry.
Your advantages:
- Connections: start/stop, analog inputs/outputs (2/2), freely programmable digital inputs/outputs (7/4)
- Resolver and multi-encoder input
- Communication: CANopen on board, EtherCAT, Ethernet POWERLINK, PROFIBUS, PROFINET
- Also supports synchronous motors
- Axis bus for electrical shafts
- Integrated brake management
- "VFC eco" energy-saving function
- Safety function STO
Servo Drives 9400 HighLine
Servo Drives 9400 HighLine
Inverters for controlled, dynamic motion.
Output current: 1.9 to 695 A (0.37 to 370 kW)
Servo Drives ECS
Servo Drives ECS
Inverters for controlled, dynamic motion.
Output current: 2 to 20 A (1.1 to 13,8 kW)
i700
i700
New inverter for controlled, dynamic motion.
Output current: 2.5 to 32 A (0.75 to 15 kW)
Inverter Drives 8400 HighLine
Inverter Drives 8400 HighLine
Inverters for easily controlled motion and positioning.
Power range: 0.37 to 45.0 kW (1.3 to 89 A)
Inverter Drives 8400 StateLine
Inverter Drives 8400 StateLine
Inverters for easily controlled motion.
Power range: 0.37 to 45.0 kW (1.3 to 89 A)
Inverter Drives SMV IP31
Inverter Drives SMV IP31
High-performance inverters for controlled motion.
Power range: 0.25 to 45 kW (1.1 to 88 A)
Inverter Drives 8400 BaseLine
Inverter Drives 8400 BaseLine
Inverter for controlled motion with communication.
Power range: 0.25 to 3,0 kW (1.3 to 9,5 A)
Inverter Drives smd
Inverter Drives smd
Inverters for controlled motion.
Power range: 0.25 to 22 kW (1.3 to 46 A)