Inverters for easy, controlled motion
Power range: 0.37 to 45.0 kW (1.3 to 89 A)
Particularly suitable for: transverse materials handling equipment or palletizers in the field of intralogistics, extruders in the plastics industry, filling systems in the packaging industry.
Your advantages:
- Connections: start/stop, analog inputs/outputs (1/1), freely programmable digital inputs/outputs (4/1)
- Communication: CANopen on board, EtherCAT, Ethernet POWERLINK, PROFIBUS, PROFINET
- Suitable for drive applications with or without speed feedback
- Integrated brake management
- "VFC eco" energy-saving function
- Safety function STO
Servo Drives 9400 HighLine
Servo Drives 9400 HighLine
Inverters for controlled, dynamic motion.
Output current: 1.9 to 695 A (0.37 to 370 kW)
Inverter Drives 8400 TopLine
Inverter Drives 8400 TopLine
Inverters for controlled, dynamic motion.
Output current: 1.3 to 89 A (1.3 to 89 A)
Servo Drives ECS
Servo Drives ECS
Inverters for controlled, dynamic motion.
Output current: 2 to 20 A (1.1 to 13,8 kW)
i700
i700
New inverter for controlled, dynamic motion.
Output current: 2.5 to 32 A (0.75 to 15 kW)
Inverter Drives 8400 HighLine
Inverter Drives 8400 HighLine
Inverters for easily controlled motion and positioning.
Power range: 0.37 to 45.0 kW (1.3 to 89 A)
Inverter Drives SMV IP31
Inverter Drives SMV IP31
High-performance inverters for controlled motion.
Power range: 0.25 to 45 kW (1.1 to 88 A)
Inverter Drives 8400 BaseLine
Inverter Drives 8400 BaseLine
Inverter for controlled motion with communication.
Power range: 0.25 to 3,0 kW (1.3 to 9,5 A)
Inverter Drives smd
Inverter Drives smd
Inverters for controlled motion.
Power range: 0.25 to 22 kW (1.3 to 46 A)