Inverters for easily controlled motion and positioning.
Power range: 0.37 to 45.0 kW (1.3 to 89 A)
Particularly suitable for: rotary indexing tables or warehousing systems in the field of intralogistics, bag form fill and seal machines in the packaging industry.
Advantages:
- Connections: start/stop, analog inputs/outputs (2/2), freely programmable digital inputs/outputs (7/4)
- Communication: CANopen on board, EtherCAT, EtherNet/IP, POWERLINK, PROFIBUS, PROFINET
- Suitable for drive applications with or without speed feedback
- Integrated positioning control
- Up to 15 selectable positioning points included each of the corresponding travel profiles
- Integrated brake management
- "VFC eco" energy-saving function
- STO safety function
Servo Drives 9400 HighLine
Servo Drives 9400 HighLine
Inverters for controlled, dynamic motion.
Output current: 1.9 to 695 A (0.37 to 370 kW)
Inverter Drives 8400 TopLine
Inverter Drives 8400 TopLine
Inverter for controlled, dynamic motion.
Output current: 1.3 to 89 A (0.37 to 45 kW)
Servo Drives ECS
Servo Drives ECS
Inverter for controlled, dynamic motion.
Output current: 2 to 20 A (1.1 to 13.8 kW)
i700
i700
New inverter for controlled, dynamic motion.
Output current: 2.5 to 32 A (0.75 to 15 kW)
Inverter Drives 8400 StateLine
Inverter Drives 8400 StateLine
Inverter for easily controlled motion.
Power range: 0.37 to 45.0 kW (1.3 to 89 A)
Inverter Drives SMV IP31
Inverter Drives SMV IP31
High-performance inverter for controlled motion.
Power range: 0.25 to 45 kW (1.1 to 88 A)
Inverter Drives 8400 BaseLine
Inverter Drives 8400 BaseLine
Inverter for controlled motion with communication.
Power range: 0.25 to 3.0 kW (1.3 to 9.5 A)
Inverter Drives smd
Inverter Drives smd
Inverter for controlled motion.
Power range: 0.25 to 22 kW (1.3 to 46 A)