Drive elements

Effectively harness force and movement

Drive elements are needed as connections whenever a force or movement has to be transferred between two parts of a machine. They can combine individual machine parts into a single larger unit or complement the pure drive technology of motors and geared motors. 

All drive elements are extremely precise parts that deliver stable connections and smooth processes. 

Among the elements available are, for example, shaft-shaft connections, shaft-hub connections and belt drives as pure connections, as well as clamping sets, clutches, toothed and ribbed-V-belt drives as supplements.

Brakes and couplings/clutches

Brakes and couplings/clutches

Brakes and couplings/clutches

Brakes and couplings/clutches

Spring-applied brakes

Spring-applied brakes with electromagnetic release are used to rapidly decelerate or hold moving masses in a controlled manner. 
Compression springs provide the braking force,...

Locking bushes and clamping elements

Locking bushes and clamping elements

Locking bushes and clamping elements

Locking bushes and clamping elements

Then modern "downsizing" trend is resulting in ever small and compact machines while production speeds are steadily increasing - perfect for the exceptional concentricity and high precision offered by...

Toothed belt drives

Toothed belt drives

Toothed belt drives

Toothed belt drives

Toothed belt drives are characterised by a synchronous and slip-free power transfer while subjecting the bearing to just a small load. 

They are an increasingly attractive option for engineering...

Cardan shafts

Cardan shafts

Cardan shafts

Cardan shafts

We offer DIN 808 precision universal joints in either plain or needle bearing designs.

Further information