POWERLINK

For optimum transfer of process data in real time

Real-time capable Ethernet system for axis synchronisation.

Advantages:

  • Ethernet-based bus system
  • The ability to use of CANopen standards
  • The ability to use device profiles without making adjustments
  • Suitable for networking a control system and an inverter, e.g. for pure PLC functions for an entire motion control systems
  • Can be used in: Inverter Drives 8400, Servo Drives 9400
AS-Interface

AS-Interface

AS-Interface

AS-Interface

The easy approach to industrial networking

CANopen

CANopen

CANopen

CANopen

Fast and easy networking of multiple components

DeviceNet

DeviceNet

DeviceNet

DeviceNet

Creates perfect connections at the field level

EtherCAT

EtherCAT

EtherCAT

EtherCAT

Processes information as fast as it occurs

Ethernet

Ethernet

Ethernet

Ethernet

For seamless data exchange at all production levels

EtherNet/IP

EtherNet/IP

EtherNet/IP

EtherNet/IP

EtherNet/IP is an Ethernet-based fieldbus system.

INTERBUS

INTERBUS

INTERBUS

INTERBUS

Establishes connections quickly in major installations

LECOM

LECOM

LECOM

LECOM

Developed for Lenze inverters

PROFIBUS

PROFIBUS

PROFIBUS

PROFIBUS

Completely universal, so also suitable for large machines

PROFINET

PROFINET

PROFINET

PROFINET

Communicates data quickly and with Ethernet functions

Further information

Further documentation