LECOM

Developed for Lenze inverters

Communication on the basis of RS232, RS485 or fibre-optic cables.

Advantages:

  • Protocol defined by Lenze
  • Allows access to Lenze inverter parameters
  • Can be used in: Servo Drives ECS
AS-Interface

AS-Interface

AS-Interface

AS-Interface

The easy approach to industrial networking

CANopen

CANopen

CANopen

CANopen

Fast and easy networking of multiple components

DeviceNet

DeviceNet

DeviceNet

DeviceNet

Creates perfect connections at the field level

EtherCAT

EtherCAT

EtherCAT

EtherCAT

Processes information as fast as it occurs

Ethernet

Ethernet

Ethernet

Ethernet

For seamless data exchange at all production levels

EtherNet/IP

EtherNet/IP

EtherNet/IP

EtherNet/IP

EtherNet/IP is an Ethernet-based fieldbus system.

POWERLINK

POWERLINK

POWERLINK

POWERLINK

For optimum transfer of process data in real time

INTERBUS

INTERBUS

INTERBUS

INTERBUS

Establishes connections quickly in major installations

PROFIBUS

PROFIBUS

PROFIBUS

PROFIBUS

Completely universal, so also suitable for large machines

PROFINET

PROFINET

PROFINET

PROFINET

Communicates data quickly and with Ethernet functions