DeviceNet

Creates perfect connections at the field level

CAN-based bus system for connecting control systems to actuators and sensors.

Advantages:

  • Based on the CAN controller
  • Is being developed further in the ODVA user organisation (Open DeviceNet Vendor Association)
  • Used primarily in the US American market
  • Can be used in: Servo Drives 9400, Servo Drives ECS
AS-Interface

AS-Interface

AS-Interface

AS-Interface

The easy approach to industrial networking

CANopen

CANopen

CANopen

CANopen

Fast and easy networking of multiple components

EtherCAT

EtherCAT

EtherCAT

EtherCAT

Processes information as fast as it occurs

Ethernet

Ethernet

Ethernet

Ethernet

For seamless data exchange at all production levels

EtherNet/IP

EtherNet/IP

EtherNet/IP

EtherNet/IP

EtherNet/IP is an Ethernet-based fieldbus system.

POWERLINK

POWERLINK

POWERLINK

POWERLINK

For optimum transfer of process data in real time

INTERBUS

INTERBUS

INTERBUS

INTERBUS

Establishes connections quickly in major installations

LECOM

LECOM

LECOM

LECOM

Developed for Lenze inverters

PROFIBUS

PROFIBUS

PROFIBUS

PROFIBUS

Completely universal, so also suitable for large machines

PROFINET

PROFINET

PROFINET

PROFINET

Communicates data quickly and with Ethernet functions

Further information

Further documentation