Airport Baggage handling systems: from check-in to baggage reclaim.

Airports are not only a hub for millions of passengers but they are also a trans-shipment centre for an even larger number of pieces of luggage and packages. A hotspot for intralogistic applications: with efficient conveyors which are optimally and safely connected to upstream and downstream systems. Our long-standing experience, numerous projects, and the intensive dialogue with both customers and insiders support you in creating flexible, individual, and energy-efficient conveyor solutions. Benefit from our tailor-made, efficient, and high-quality drive and automation solutions from one single source.

Baggage transport at the airport poses maximum demands to conveyor systems. Individual baggage items are often transported to their place of destination on conveying belts that go on for miles. Provided with a unique code, the baggage is temporarily stored, sorted, and transported to the unloading station at the right time.

Ideal for big airports: baggage handling systems with containers

Here it is crucial to distinguish between active and passive conveyor units: active units are equipped with an individual control and an individual motor and travel their route automatically. Passive conveyor units are driven via belts and/or rolls and therefore require a more complex route guidance. Transport speeds up to 14 m/s can be achieved.

Predestined for smaller airports: systems without containers

Conveyor systems without containers are very economic, their maximum throughput, however, is lower. Speeds from 2 to 3 m/s are achieved. In most cases, transport is effected via belt straps, sorting is carried out using so-called pushers or cross-belt sorters, and tilt tray sorters.

Baggage reclaim

Baggage reclaim: luggage on a …

Baggage reclaim

Baggage reclaim

It's great when everything goes smoothly. We also offer an optimum solution for reliable and robust baggage reclaim carousel systems.

Check-in

Check-in: perfect timing.

Check-in

Check-in

The journey begins - and the timing simply has to be right. At check-in, luggage is labelled and weighed before being sent on its travels.

Dish conveyor belts for luggage

Dish conveyor belts for luggage: …

Dish conveyor belts for luggage

Dish conveyor belts for luggage

A high degree of reliability and availability, coupled with low-wear operation, are what make this system so powerful.

Belt conveyors

Belt conveyors: non-stop efficiency.

Belt conveyors

Belt conveyors

Do you need a simple drive solution for moving bulk or piece goods along a horizontal or tilted path? Scenarios of this kind require an inverter for a smooth start and a method of speed control over...

Pushers

Pushers: always find the right exit.

Pushers

Pushers

Pushers are used to ensure that items of luggage are moved from the conveying belts and onto the sorting chutes at the correct location.

Storage and retrieval unit

Storage and retrieval unit/container: …

Storage and retrieval unit

Storage and retrieval unit

Seamlessly manage and store your piece goods with a sophisticated storage and retrieval unit.

Tilt tray sorter

Tilt tray sorters: selecting the best.

Tilt tray sorter

Tilt tray sorter

The sorting and distributing "tilt tray sorter" is perfect for ejecting piece goods smoothly and at exactly the right location.

Vertical sorter

Vertical sorter: perfection in …

Vertical sorter

Vertical sorter

Nothing gets left behind here: the vertical sorter sorts items of luggage from a belt conveyor and into two discharge channels.